Universal Power Adapter, E 8A 1ph for France
For the Mobile Charging Station Universal
€54.99
Product number:
5555923005
Product information "Universal Power Adapter, E 8A 1ph for France"
Article no. 5555923005, TYPE E, 8 A, 1-PHASE
Technology
- Connection system: E (France)
- Charging current: 8 A, 1-phase
- For the Mobile Charging Station Universal
Ease of use
- Ergonomically shaped plug
Quality
- Made in Germany
- Robust design
Article no. 5555923005 Mains adapter Universal, type E, 8 A
CABLE CHARACTERISTICS
- Cable type: Smooth
- Cable construction: ÖLFLEX® CHARGE 3G 2.5 mm2 +0.5
- Cable marking: LAPP cable Stuttgart ÖLFLEX® CHARGE EVC 750/450 VAC EN 50620
- Cable color: Basalt gray
GENERAL CHARACTERISTICS
- Protection class coupling: IP44 with protection cap
- Standard Coupling: IEC 62196-1; IEC 62196-2
- Approvals: VDE certified and CE compliant
- Directives: 2014/35/EU (Low Voltage Directive), 2011/65/EU (RoHS) and 2015/863/EU. IEC 61851, IEC 62752