Skip to main content Skip to search Skip to main navigation

Wall mount

Filter products

Wall Mount for the Mobile Charging Station
Wall Mount for the Mobile Charging Station

Article no. 5555000146 With our wall mount, you can turn your mobile charging station into the Wallbox Light, which offers a charging power of up to 11 kW and is installed in no time. To ensure that the mobile charging station for your electric car is always securely fastened, attach the wall mount in the garage, underground garage, in the carport or on an outdoor parking space. You can install it yourself in just a few minutes with only three screws. After mounting the wall mount, simply insert the mobile charging station and connect directly to the mains via a socket to charge your electric car. A control and protection device is integrated in the control box (IC-CPD) of the charging cable, which takes charge control via the vehicle cable to the vehicle. Once charging is complete, the mobile charging station stops automatically and you can unplug it. Optionally, you can also secure the charging station against theft with a lock. If the mobile charging station is needed on the road, it can be removed again with a simple handle and stored in the trunk. This gives you the security of being able to charge on the go at a simple household or industrial socket, so you don't have to rely on finding a charging station. Details: Wall mount for mobile charging station Ease of use quick and easy to mount no electrical installation necessary intuitive insertion of the mobile charging station easy to remove again dowels and screws included with assembly and operating instructions Quality high quality powder coating Made in Germany Security lockable by attaching a lock (not included, can be ordered e.g. here)

Regular price: €69.95