High-voltage cables
Wiring of high-voltage batteries, power electronics, electric motors, battery management
HV cables play a crucial role in modern high-voltage applications. In Battery Energy Storage Systems (BESS), they enable the safe and efficient transfer of energy between the high-voltage battery, power electronics, and connected consumers. They are also used for wiring high-voltage batteries to ensure safe energy transmission within the system. In electromobility, HV cables connect the battery with power electronics and electric motors, ensuring reliable energy supply for the drivetrain. Additionally, they play an essential role in battery management systems by supporting communication and control functions. By transmitting high voltages, HV cables allow for a reduction in current at the same power level. This enables the use of smaller cable cross-sections, reducing both weight and space requirements.
ÖLFLEX® HV EV T6 FHLR2GCB2G
With its ÖLFLEX® HV EV T6 FHLR2GCB2G cables, LAPP offers high-quality connection cables for the construction of HV cabling systems.
Properties
Flame-retardant and halogen-free with low smoke and corrosion gas emission in case of fire
Compatible with Class F paints, ozone, UV radiation, and mineral oil
Excellent tear resistance
Good resistance to most oils, chemicals, and weather conditions