MCS Megawatt
Charging System: The Solution for Electric Heavy-Duty Vehicles
The Megawatt Charging System
(MCS) represents a significant advancement in electromobility, particularly for
the heavy-duty transport sector.
MCS is a standardized charging system designed
to deliver charging power of up to 3.75 megawatts. This is achieved through
specialized connectors and cables capable of handling high currents of up to
3000 amperes at voltages of up to 1250 volts. These technical specifications
allow even large batteries in heavy commercial vehicles to be charged in 30
minutes or less.