Article no. 5555911002 With this sturdy case you can store the Mobile Charging Station Basic or Universal neatly and transport it comfortably. Design: One large main compartment Reinforced and padded with 5 mm PE foam Two fastening loops for cables inside All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing with grip cuff All-round piping in black on both sides Finishing: Lapp logo, screen printing
Article no.: 5555921007 - Mode 2, 16 A 3-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic from Lapp is specially designed for mobile use as an emergency charging cable when on the road or as a charging station at home. Connected to an industrial socket, electric and plug-in hybrid vehicles can be charged easily and safely anywhere. The charging cable with the control box (IC-CPD) is connected directly to the mains and takes over important overcurrent, overtemperature and other protective functions. The advantages of the mobile charging station at a glance: Charging station for home use and mobile emergency charging cable for use with industrial sockets. 100% user-friendly. Simply plug in. No need to set power or other complicated parameters Charging is automatic and stops when the battery is fully charged Ergonomic, solid plug/coupling design Meets all relevant VDE and IEC product requirements Robust design Control box protection class IP67 Safe to drive over Scope of delivery: Mode 2 charging cable, IC-CPD control box, incl. CEE plug, type 2 coupling. IEC 62752 certified by VDE Multilingual operating manual
Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m For charging electric and hybrid vehicles