Skip to main content Skip to search Skip to main navigation

MOBILITY DOCK
FEATURES

Wireless

The MOBILITY DOCK completely fulfills the function of a mobile charging station (often also called a charging brick), but requires significantly less space as it does not have its own cable attached. You simply connect it to your type 2 charging cable. This reduces cable clutter in your trunk and gives you more space for your shopping!

 

Compatible with any type 2 charging cable

Thanks to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used with any type 2 charging cable available on the market. No matter which brand.

User-friendly and intuitive

Operating the MOBILITY DOCK is very simple: you plug your type 2 charging cable into the vehicle socket, connect the other end to the MOBILITY DOCK and plug it into the socket. The charging process starts automatically!

 

Clean

The MOBILITY DOCK is located in the socket on the wall during the charging process and does not lie on the floor in the dirt. This way your hands always stay clean! 

Safe

The protective functions integrated in the Mobility Dock in accordance with product standard IEC 62752 guarantee that the socket and charger do not overheat and that the device switches off immediately in the event of AC faults.

Temperature sensors in the mains plug and in the charger continuously measure the temperature. If an increase in the regular temperature is detected, the Mobility Dock automatically reduces its charging power so that the socket and charger do not overheat. If the temperature returns to normal, the charging power is automatically increased again.

These functions are important as not every socket meets current safety standards. With the Mobility Dock, however, you can really charge at any socket without any worries thanks to the built-in safety functions!

 

Flexible use

When you are on vacation or visiting relatives or friends, there is often no access to a charging station or a power connection. Here too, you can charge your vehicle with the MOBILITY DOCK at the household socket. The integrated temperature sensors ensure that the socket does not overheat during the charging process.

Lightweight and handy

Many mobile chargers are bulky and unwieldy. Weighing just 750g, the Mobility Dock is a real featherweight and fits easily in the hand. This means it fits in any piece of luggage and is also an ideal companion for e-motorcyclists.

Affordable alternative to a wall charger

Why should you invest in an expensive wall charger if you don't drive more than 70 km a day in your electric car?

No matter how big the battery of your e-car is - most people drive a maximum of 70 km a day.

Whatever you use during this time, you can recharge overnight in 5 - 6 hours with the Mobility Dock while you are asleep! Or during working hours - at your employer's premises!

All you need is your type 2 charging cable, a household socket and the Mobility Dock.

 

Made in Europe

In the interests of sustainability, all components of the Mobility Dock are developed and produced in Europe.