Skip to main content Skip to search Skip to main navigation

WALLBOX LIGHT

Wallbox Light: charging e-cars flexibly at home and on the road.

The Wallbox Light is the right solution for those who want to charge their electric vehicle at home, but still don't want to miss out on the benefits of a mobile charging station. It consists of a Mobile Charging Station and the matching wall mount. The mobile charging station is connected to the mains at a conventional household or industrial socket and hung up with the matching wall mount. At home it always has its fixed place. If it is needed on the road, it can be easily detached from the holder and taken along - the Wallbox Light thus becomes a mobile charging station again.

=

+

Wall Mount for the Mobile Charging Station
Wall Mount for the Mobile Charging Station

Article no. 5555000146 With our wall mount, you can turn your mobile charging station into the Wallbox Light, which offers a charging power of up to 11 kW and is installed in no time. To ensure that the mobile charging station for your electric car is always securely fastened, attach the wall mount in the garage, underground garage, in the carport or on an outdoor parking space. You can install it yourself in just a few minutes with only three screws. After mounting the wall mount, simply insert the mobile charging station and connect directly to the mains via a socket to charge your electric car. A control and protection device is integrated in the control box (IC-CPD) of the charging cable, which takes charge control via the vehicle cable to the vehicle. Once charging is complete, the mobile charging station stops automatically and you can unplug it. Optionally, you can also secure the charging station against theft with a lock. If the mobile charging station is needed on the road, it can be removed again with a simple handle and stored in the trunk. This gives you the security of being able to charge on the go at a simple household or industrial socket, so you don't have to rely on finding a charging station. Details: Wall mount for mobile charging station Ease of use quick and easy to mount no electrical installation necessary intuitive insertion of the mobile charging station easy to remove again dowels and screws included with assembly and operating instructions Quality high quality powder coating Made in Germany Security lockable by attaching a lock (not included, can be ordered e.g. here)

Regular price: €69.95

or

=

Mobile Ladestation Basic Typ 2 - CEE 32A 3-phasig
Mobile Charging Station Basic Type 2 - CEE (up to 22 kW)

Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m For charging electric and hybrid vehicles

Regular price: €549.99

+

Wall Mount for the Mobile Charging Station
Wall Mount for the Mobile Charging Station

Article no. 5555000146 With our wall mount, you can turn your mobile charging station into the Wallbox Light, which offers a charging power of up to 11 kW and is installed in no time. To ensure that the mobile charging station for your electric car is always securely fastened, attach the wall mount in the garage, underground garage, in the carport or on an outdoor parking space. You can install it yourself in just a few minutes with only three screws. After mounting the wall mount, simply insert the mobile charging station and connect directly to the mains via a socket to charge your electric car. A control and protection device is integrated in the control box (IC-CPD) of the charging cable, which takes charge control via the vehicle cable to the vehicle. Once charging is complete, the mobile charging station stops automatically and you can unplug it. Optionally, you can also secure the charging station against theft with a lock. If the mobile charging station is needed on the road, it can be removed again with a simple handle and stored in the trunk. This gives you the security of being able to charge on the go at a simple household or industrial socket, so you don't have to rely on finding a charging station. Details: Wall mount for mobile charging station Ease of use quick and easy to mount no electrical installation necessary intuitive insertion of the mobile charging station easy to remove again dowels and screws included with assembly and operating instructions Quality high quality powder coating Made in Germany Security lockable by attaching a lock (not included, can be ordered e.g. here)

Regular price: €69.95

What is the Wallbox Light?

With the Wallbox Light, you can charge your electric car in your garage at home, in the carport or in the underground garage. It is the e-car charging station for your home. The Wallbox Light has several advantages over classic wall chargers:

  • It is cheaper
  • It does not have to be installed by an electrician
  • It can be removed at any time and used on the road
  • It connects to conventional power outlets
  • It is space-saving

Like classic wall chargers, the Wallbox Light can be installed in garages, underground garages, carports and parking spaces - offering the same advantages of convenient charging at home.

However, this charging station for your e-car is far more space-saving than a normal wall charging station and requires no electrical installation. The wall mount is simply attached with three simple screws and the Mobile Charging Station is then hung in place. If necessary, you can also secure it with a padlock - if you have an outdoor parking space, for example.

What can the Mobile Charging Station do?

The main component of the Wallbox Light, the Mobile Charging Station, can charge e-cars with up to 22 kW of charging power (depending on the socket and adapter used).

It has an integrated control and protection device that regulates the charging process via the charging cable. As soon as the battery is full, the charging station switches off.

Since the Wallbox Light is basically a mobile charging station, it can be used mobile at any time. It is not permanently attached to the wall mount, but can easily be taken out and about. This allows you to charge your electric vehicle on the go at a regular outlet. This eliminates the need to search for the nearest public charging station.