MOBILE CHARGING STATION

For charging on household or industrial sockets.

Properties

Variabel

  • For charging on household or industrial sockets (country-specific variants available)
  • Control box fitted with a type 2 coupling on the vehicle side
  • Custom design with variable cable and coupling colour
Rendering of the Mode 2 charging cable by Lapp

Powerful

  • Up to 22 kW possible (with CEE connector and 32 A power cable)
Rendering of the Mode 2 charging cable by Lapp

Safe

  • IEC certified
  • Meets IEC standard 62752
  • Integrated differential current sensor for excellent safety
  • Temperature sensors in the power connector and control box detect impermissible heat build-up, and reduce the charging current or interrupt the charging procedure if the permissible temperature is exceeded
  • Protection rating IP55 (control box)
  • Rollover safe

User friendly

  • Simply plug-in and charge
  • Automatically detects the maximum charging current through coding in the power cable
  • The charging procedure is fully automatic and ends as soon as the battery is charged

Technical specifications

Download the technical data of the MODE 2 charging cable here.

Interested?

Contact us now!

CHARGING CABLES
Menu