Skip to main content Skip to search Skip to main navigation

AC CHARGING CABLES

Open-end AC charging cables 

For mounting on wallboxes and AC charging stations

All LAPP AC charging cables with type 2 plugs are available on request with an open end for mounting on wallboxes and AC charging stations.

The charging cables are developed and manufactured in Europe and comply with all current standards.

The open-end AC charging cable is specially designed for manufacturers of wallboxes and charging stations. In addition to standard versions with defined stripping lengths, any customer-specific variants, e.g. equipped with wire end ferrules, can be produced on request.

The charging cable from LAPP enables safe and reliable charging at public and private charging stations and wallboxes. The high protection class of IP55, together with the additional longitudinal tightness, ensures excellent moisture protection. The charging cable is certified in accordance with the applicable IEC and EN standards and is robust and durable, yet easy to handle thanks to its low weight.

Open-end AC charging cable

ÖLFLEX® CHARGE AC charging cables

AC charging cables for assemblers and wallbox manufacturers

ÖLFLEX® CHARGE AC CHARGING CABLES FROM LAPP are halogen-free cables for flexible use under heavy-duty conditions for the electricity supply between the grid or charging station and the electric vehicle.

The EV charging cables are intended for the transmission of energy and, if necessary, for data transmission to an electric vehicle. They are designed for rated voltages up to and including 450/750 V and are suitable for use in dry, damp or wet rooms. Outdoor use is possible, provided the specified temperature range is observed.

The ÖLFLEX® CHARGE cables have proven themselves as original equipment for automotive manufacturers in Mode 3 and Mode 2 assemblies and are now also available by the meter for cable assemblers. The cables are tested by the VDE in accordance with IEC and marked accordingly.

AC Charging Cables

Certified AC charging cables with open end for mounting on wallboxes and AC charging stations

All LAPP AC charging cables with a type 2 plug are available on request with an open end for mounting on wallboxes and AC charging stations.

The charging cables are developed and manufactured in Europe and meet all current standards.

Open-end AC charging cable

The open-end AC charging cable is specially designed for manufacturers of wallboxes and charging stations. In addition to standard versions with defined stripping lengths, any customer-specific variants, e.g. equipped with wire end ferrules, can be produced on request.

Inform us about your project. Together we will find the best solution for your needs!

> Contact