Skip to main content Skip to search Skip to main navigation

DC CHARGING CABLES

DC charging cable for mounting on DC charging stations

The LAPP DC charging cable with CCS2 plug incl. exchangeable plug surface is available in 200 A, 250 A and 300 A versions with an additional boost mode up to 500 A. Developed and manufactured in Europe, this Mode 4 charging cable offers a powerful solution for the e-mobility market.

The plug features an interchangeable mating face that allows for quick and easy replacement of connector elements, as well as the option to measure power consumption for improved monitoring and maintenance of the charging station.

The color and logo on the plug as well as the length of the white label cable can be customized to meet specific customer requirements.

CCS2 plug

BENEFITS AT A GLANCE

  • Boost mode up to 500kW
  • Power consumption measurement
  • Uncooled (without liquid)
  • Exchangeable mating face
  • Untouchable contacts
  • Weight and size optimized
  • Designed and manufactured in Europe
  • Customer-specific logo and colors

CCS2 plug with interchangeable mating face
  • Boost mode up to 500kW
  • Power consumption measurement
  • Uncooled (without liquid)
  • Exchangeable mating face
  • Untouchable contacts
  • Weight and size optimized
  • Designed and manufactured in Europe
  • Customer-specific logo and colors
CCS2 plug with interchangeable mating face

TECHNICAL DETAILS

Variants

  • 300 A continuous | 500 A Boost-Mode
  • 250 A continuous | 500 A Boost-Mode
  • 200 A continuous | 350 A Boost-Mode
Ambient temperature (operation) -30°C to +50°C
Degree of protection IP44 mated
Rated voltage for power contacts 1000V
Standards/regulations IEC 62196-3, VDE-certified
Temperature sensor One for each power contact

Inform us about your project. Together we will find the best solution for your needs!

> Contact