Standard charging cable type 2 (3.7 kW) 3m, black
20A 1-phase, mode 3, length 3 m
€99.95
Available in 21 days, delivery time 3-4 weeks
- For all type 2 electric cars
- Three times faster than standard charging cables
- Ergonomic and elegant plug and connector
- Durable
- Mode 3, length 3 m
Product number:
5555934065
Product information "Standard charging cable type 2 (3.7 kW) 3m, black"
Article no. 5555934065 - Mode 3 - 20A 1-phase
For charging electric and hybrid vehicles
- For all type 2 electric cars
- Three times faster than common charging cables
- Plug and coupling ergonomic and elegant
- Durable
Farbe: | Black |
---|---|
Kabelform: | Standard |
Kabellänge: | 3 m |
Ladeleistung: | 3.7 kW |
TECHNICAL DATA
- Connections: type 2 on both sides
- Charging mode: 3/Mode 3
- length: 3.0 meters
- Protection class IP44
- Halogen free
- Flame retardant
- Oil resistant
- Temperature resistant: -30 °C to +50 °C
- Maximum charging power: 3.7 kW
TECHNICAL INFORMATION
Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe
Transmission of charging currents with up to 20 A per phase. Thus, 1-phase charging with up to 3.7 kW is possible (depending on the vehicle).
SCOPE OF DELIVERY
- Charging cable for public charging stations and wall chargers, 1-phase
- Operating instructions