Mobile charging station Basic Type 2 - Type J Switzerland (up to 3.7 kW)
€449.95
Available, delivery time: 1-3 days
- For all type 2 electric cars
- Swiss mains plug
- Flexible: Charge at home and on the road
- 100% user-friendly: Simply plug in. No need to adjust power
- Safe: IEC certified, safe protection through control box
- Robust: Drop and drive-over proof
Product information "Mobile charging station Basic Type 2 - Type J Switzerland (up to 3.7 kW)"
Article no.: 5555921004 - Mode 2, 10 A 1-phase, 6 m
For charging electric and hybrid vehicles
The Mobile Charging Station Basic Type 2 is a home charging station and an emergency charging cable in one. Thanks to the Type 2 coupling and Type J household plug (Switzerland), you can easily charge your electric car at a household socket. On the road, the mobile charging station serves as a flexible charging option at conventional sockets. This means you no longer have to search for the nearest public charging station.
When charging at the type J socket at home, the mobile charging station can replace a permanently installed wall charging station. With the optional wall mount, it becomes a Wall Charger Light.
A power connection is not necessary for the mobile charging station Basic Type 2. You connect your vehicle directly to the existing power grid via a socket. The integrated control and protection device in the control box (IC-CPD) takes over the charging control via the cable to the vehicle.
Details: Mobile charging station Basic Type 2 - Type J Switzerland (up to 3.7 kW)
Technology
- Mode 2 charging cable
- Type-J plug (Switzerland)
- Charging power up to 3.7 kW
Ease of use
- no adjustment necessary
- fully automatic charging
- wall mount for home can be purchased
- 6 meter long cable
Quality
- Made in Germany
- fall- and overrun-proof
Safety
- IEC certified
- integrated temperature sensor guarantees protection against overheating
- Residual current circuit breaker (RCD)
TECHNICAL INFORMATION
- Electrical equipment for electric road vehicles designed according to IEC standard, charging system for electric vehicles (IEC 61851-1)
- In-Cable Control and Protection Device (IEC 62752)
- Mains plug J (charging current mains plug 10 A)
- Vehicle plug (IEC 62196)
- Charging mode 2
- Protection class IP44
- Transmission of charging currents with up to 10 A. Thus, charging processes with up to 1.84 kW are possible
- Total length: 6 m
- Weight 2,65 kg
- Dimensions control box (IC-CPD): 320 x 124 x 84 mm
ELECTRICAL DATA
- Rated voltage range 110-240 V
- Rated current 10 A
- Frequency 50-60 Hz
- Residual current device (RCD) ≤ 30 mA AC; ≤ 6 mA.
SAFETY FUNCTIONS
- Self-test at start-up
- Residual current detection
- Communicating charge monitoring to the vehicle
- Monitoring of the protective conductor (not with the IT variant)
- Monitoring of relays
- Overcurrent detection
- Over- and undervoltage detection
- Temperature monitoring IC-CPD
- Temperature monitoring Mains plug (country-specific)
- Control box protection class IP67
- Drive-over safe
- Drop-proof
- Halogen-free
- Flame retardant
- Oil resistant
- Ambient temperature -25 °C to +45 °C
SPECIAL FEATURES
- IEC 62752 certified by VDE
- Housing robust and drop-proof designed and additionally glued, made of PA6-GF25 with 4-6 mm wall thickness
- suspension hooks on housing
- Housing with LED indicator status
- Housing with sealing membrane for pressure compensation
- Also available with CEE blue 230 V/16 A/1-ph for charging power up to max. 3.7 kW and additional country-specific mains plugs (type J)
SCOPE OF DELIVERY
- Mode 2 charging cable, IC-CPD control box, type J plug (Switzerland)
- Multilingual user manual
NOTE: Please note that charging equipment is not intended for continuous operation at charging and connection points unsuitable for this purpose. The operation of charging equipment is subject to the obligation of registration or approval by your network operator or energy supplier.