Cookie preferences
This website uses cookies, which are necessary for the technical operation of the website and are always set. Other cookies, which increase the comfort when using this website, are used for direct advertising or to facilitate interaction with other websites and social networks, are only set with your consent.
Configuration
Technically required
These cookies are necessary for the basic functions of the shop.
"Allow all cookies" cookie
"Decline all cookies" cookie
CSRF token
Cookie preferences
Currency change
Customer recognition
Customer-specific caching
Individual prices
Selected shop
Session
Comfort functions
These cookies are used to make the shopping experience even more appealing, for example for the recognition of the visitor.
Note
Statistics & Tracking
Affiliate program
Google Analytics
Google Tag Manager
Track device being used
Standard charging cable type 2 (11 kW) 7m, orange
20A 3-phase, Mode 3
Order number: 5555934029
€229.95 *
Prices incl. VAT plus shipping costs
Ready to ship today,
Delivery time appr. 1-3 workdays
- For all type 2 electric cars
- Plug and coupler ergonomic and elegant
- Durable
- Mode 3, length 7 m
Similar products
Article no. 5555934029 - Mode 3 - 20 A 3-phase - For charging electric and hybrid vehicles... more
Product information "Standard charging cable type 2 (11 kW) 7m, orange"
Article no. 5555934029 - Mode 3 - 20 A 3-phase - For charging electric and hybrid vehicles
- For all type 2 electric cars
- Plug and coupler ergonomic and elegant
- Durable
THE STANDARD CHARGING CABLE FROM LAPP with 7 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.
TECHNICAL DATA Connections: Type 2 on both sides Charging mode: Mode 3 according to IEC... more
TECHNICAL DATA
- Connections: Type 2 on both sides
- Charging mode: Mode 3 according to IEC 62196
- Rated current: 20 A
- rated voltage: 440 V AC 3-phase
- Max. charging power: 11 kW
- Permissible temperature range: -40°C - +50°C
- Cable type: ÖLFLEX® CHARGE 5G2.5+1x0.5
- Extension length: 7.0 meters
- Protection class: IP55 with additional longitudinal waterproofing
- Halogen free
- Flame retardant
- Oil resistant
APPLICABLE STANDARDS
- IEC 61851-1
- IEC 62893-1
- EN 61851-1
- EN 50620
- EN 17186
- 2014/35/EU (Low Voltage Directive)
- 2011/65/EU (RoHS), 215/863/EU
SCOPE OF DELIVERY
- Charging cable for public charging stations and wall chargers
- Instruction manual
Available downloads: