Universal power adapter, CEE 32 A 3-phase

Für die Mobile Ladestation Universal
5555923001
€74.99 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

Article no. 5555923001, TYPE CEE, 32 A, 3-PHASE Equipped with the Universal power adapter CEE... more
Product information "Universal power adapter, CEE 32 A 3-phase"

Article no. 5555923001, TYPE CEE, 32 A, 3-PHASE

Equipped with the Universal power adapter CEE 32 A 3-phase, you can also connect the Mobile Charging Station Universal to industrial sockets with up to 22 kW charging power. The large red high-voltage plug of the mains adapter is suitable for charging your hybrid or electric car at industrial sockets such as those used in hotels, workshops and agriculture.

This allows you to refuel anywhere in Europe while on the road, instead of having to rely on a public charging station, private wall chargers, or a standard socket. In addition, you only need to carry one charging cable with you.

You can find more power adapters for the Mobile Charging Station Universal in our store.

 

Detailed information Universal power adapter CEE 32 A 3-phase

Technology

  • Connection system: CEE
  • Charging current: 32 A, 3-phase
  • Charging power: 22 kW
  • Charging voltage: 400 V
  • for Mobile Charging Station Universal

Ease of use

  • ergonomically shaped plug

Quality

  • Made in Germany
  • robust design
BENENNUNG Art.-Nr. 5555923001 Netzadapter Universal, CEE 32/3 KABELEIGENSCHAFTEN... more

BENENNUNG

  • Art.-Nr. 5555923001 Netzadapter Universal, CEE 32/3

KABELEIGENSCHAFTEN

  • Kabelausführung: Glatt
  • Leitungsaufbau: ÖLFLEX® CHARGE 5G 6 mm2 +0,5
  • Kabelkennzeichnung: LAPP Kabel Stuttgart ÖLFLEX® CHARGE EVC 750/450 VAC EN 50620
  • Kabelfarbe: Basaltgrau

ALLGEMEINE EIGENSCHAFTEN

  • Schutzart Kupplung: IP44 mit Schutzkappe
  • Norm Kupplung: IEC 62196-1; IEC 62196-2
  • Zulassungen: VDE-zertifiziert und CE-konform
  • Richtlinien: 2014/35/EU (Niederspannungsrichtlinie), 2011/65/EU (RoHS) und 2015/863/EU. IEC 61851, IEC 62752