Universal Power Adapter, CEE 16 A 1-phase

For the Mobile Charging Station Universal
5555923004
€59.99 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

Article no. 5555923004, TYPE CEE, 16 A, 1-PHASE With the Universal Power Adapter CEE 16 A... more
Product information "Universal Power Adapter, CEE 16 A 1-phase"

Article no. 5555923004, TYPE CEE, 16 A, 1-PHASE

With the Universal Power Adapter CEE 16 A 1-phase, you can also connect the Mobile Charging Station Universal to industrial sockets and charge your car with a charging power of up to 3.7 kW. This is because the charging cable of the Mobile Charging Station Universal has an integrated disconnection point where the power plug can be exchanged.

The adapter's three-pin blue plug is the so-called caravan or camping plug, which - as the name suggests - is mainly used for power supply at camping sites. In Europe, these plugs are almost standard there. With the adapter in your luggage, you no longer have to make trips to public charging stations or wall chargers away from your pitch.

Discover more suitable power adapters for the mobile charging station in our store.

Detailed information Universal Power Adapter CEE 16 A 1-phase

Technology

  • Connection system: CEE
  • Charging current: 16 A, 1-phase
  • Charging power: 3.7 kW
  • Charging voltage: 230 V
  • for the Mobile Charging Station Universal

Ease of use

  • ergonomically shaped plug

Quality

  • Made in Germany
  • robust design
CABLE CHARACTERISTICS Cable type: Standard Cable construction: ÖLFLEX® CHARGE 3G2,5 mm 2... more

CABLE CHARACTERISTICS

  • Cable type: Standard
  • Cable construction: ÖLFLEX® CHARGE 3G2,5 mm 2 +0,5
  • Cable marking: LAPP cable Stuttgart ÖLFLEX® CHARGE EVC 750/450 VAC EN 50620
  • Cable color: Basalt gray

GENERAL CHARACTERISTICS

  • Protection class coupling: IP44 with protection cap
  • Standard Coupling: IEC 62196-1; IEC 62196-2
  • Approvals: VDE certified and CE compliant
  • Directives: 2014/35/EU (Low Voltage Directive), 2011/65/EU (RoHS) and 2015/863/EU. IEC 61851, IEC 62752