Universal Power Adapter, CEE 32 A 1-phase

For the Mobile Charging Station Universal
5555923002
€64.99 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

Article no. 5555923002, TYPE CEE, 32 A, 1-PHASE When recharging your hybrid or electric car on... more
Product information "Universal Power Adapter, CEE 32 A 1-phase"

Article no. 5555923002, TYPE CEE, 32 A, 1-PHASE

When recharging your hybrid or electric car on the road, you are even more flexible with the Universal Power Adapter CEE 32 A 1-phase for our Mobile Charging Station Universal.

The adapter allows you to charge your vehicle at blue industrial sockets with up to 7.4 kW charging power. Simply remove the existing power plug at the disconnection point of the Mobile Charging Station and connect this power adapter.

Find more mains adapters for the Mobile Charging Station Universal in our store to quickly charge the battery of your electric vehicle not matter when or where. With the right adapter, you are independent of public charging stations and private wall chargers.

Detailed information Universal Power Adapter CEE 32 A 1-phase

Technology

  • Connection system: CEE
  • Charging current: 32 A, 1-phase
  • Charging power: 7.4 kW
  • Charging voltage: 230 V
  • for the Mobile Charging Station Universal

Ease of use

  • ergonomically shaped plug

Quality

  • Made in Germany
  • Robust design
CABLE CHARACTERISTICS Cable type: Smooth Cable construction: ÖLFLEX® CHARGE 3G 6 mm2 +0,5... more

CABLE CHARACTERISTICS

  • Cable type: Smooth
  • Cable construction: ÖLFLEX® CHARGE 3G 6 mm2 +0,5
  • Cable marking: LAPP cable Stuttgart ÖLFLEX® CHARGE EVC 750/450 VAC EN 50620
  • Cable color: Basalt gray

GENERAL CHARACTERISTICS

  • Protection class coupling: IP44 with protection cap
  • Standard Coupling: IEC 62196-1; IEC 62196-2
  • Approvals: VDE certified and CE compliant
  • Directives: 2014/35/EU (Low Voltage Directive), 2011/65/EU (RoHS) and 2015/863/EU. IEC 61851, IEC 62752