Tasche für die Mobile Ladestation

Case for the Mobile Charging Station

Made of sturdy, high quality material
5555911002
€39.99 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • Ideal for transportation and storage
  • Easy packing and unpacking of the charging cable
  • Protection of the electric vehicle from dirt and damage
  • Suitable for Mode 2 charging cable Universal and Basic
Article no. 5555911002 With this sturdy case you can store the Mobile Charging Station Basic... more
Product information "Case for the Mobile Charging Station"

Article no. 5555911002

With this sturdy case you can store the Mobile Charging Station Basic or Universal neatly and transport it comfortably. 

Design:

  • One large main compartment
  • Reinforced and padded with 5 mm PE foam
  • Two fastening loops for cables inside
  • All-round 2-way zipper in black
  • Metal zipper in orange
  • Carrying handles made of webbing with grip cuff
  • All-round piping in black on both sides
  • Finishing: Lapp logo, screen printing
TECHNICAL DATA Material: polyamide 420 d flame retardant and anti-fogging Color: black... more

TECHNICAL DATA

  • Material: polyamide 420 d flame retardant and anti-fogging
  • Color: black
  • Dimensions: W 62 cm x H 42 cm x D 11 cm