Tasche für Ladekabel

Charging cable case

Made of sturdy, high quality material
5555911001
€19.99 *

Prices incl. VAT plus shipping costs

Delivery time approx. 3 Workdays

  • Ideal for transportation and storage
  • Easy packing and unpacking of the charging cable
  • Protection of the electric vehicle from dirt and damage
  • Suitable for charging cables 5 m and 7 m length
This product is currently not available in our store
Article no. 5555911001 With this case you can store the charging cable of your electric... more
Product information "Charging cable case"

Article no. 5555911001

With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length.

Design:

  • One large main compartment
  • Reinforced and padded with 5 mm PE foam
  • All-round 2-way zipper in black
  • Metal zipper in orange
  • Carrying handles made of webbing, 38 mm wide
  • All-round piping in black on both sides
  • Refinement: Lapp logo, screen printing
TECHNICAL DATA Material: polyamide 420 d flame retardant and anti-fogging Color: black... more

TECHNICAL DATA

  • Material: polyamide 420 d flame retardant and anti-fogging
  • Color: black
  • Dimensions: Ø approx. 40 cm, round, depth approx. 10 cm