No results were found for the filter!
Products
Wall Mount for the Mobile Charging Station
Article no. 5555000146 With our wall mount, you can turn your mobile charging station into the Wallbox Light , which offers a charging power of up to 11 kW and is installed in no time. To ensure that the mobile charging station for your...
€69.95 *
Mobile Charging Station Basic Type 2 - EURO...
Article no.: 5555921001 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic Type 2 is a home charging station and emergency charging cable in one. Thanks to the Type 2 coupling and...
€449.95 *
Mobile Charging Station Basic Type 2 - CEE (up...
Article no.: 5555921007 - Mode 2, 16 A 3-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic from Lapp is specially designed for mobile use as an emergency charging cable when on the road or as a...
€499.95 *
Mobile Charging Station Basic Type 2 - CEE (up...
Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m For charging electric and hybrid vehicles
€549.99 *
Mobile charging station Basic Type 2 - Type J...
Article no.: 5555921004 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic Type 2 is a home charging station and an emergency charging cable in one. Thanks to the Type 2 coupling and...
€449.95 *
Mobile charging station Universal SET (up to 11...
Article no.: 5555924001 - Mode 2 Flexible charging: With the Mobile Charging Station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the road or at home. The...
€599.95 *