Universal Power Adapter CEE 16A 3-phase

For the Mobile Charging Station
5555923003
€69.99 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

Article no. 5555923003, TYPE CEE, 16 A, 3-PHASE With the Universal Power Adapter CEE 16 A... more
Product information "Universal Power Adapter CEE 16A 3-phase"

Article no. 5555923003, TYPE CEE, 16 A, 3-PHASE

With the Universal Power Adapter CEE 16 A 3-phase you can connect the Mobile Charging Station Universal to industrial sockets with up to 11 kW charging power. The power plug of the power adapter is suitable for charging your hybrid or electric car at industrial sockets such as those used in hotels, workshops and agriculture.

This allows you to refuel anywhere in Europe while on the road, instead of having to rely on a public charging station, private wall chargers or a household socket. In addition, you only need to carry one charging cable with you.

You can find more power adapters for the Mobile Charging Station Universal in our store.

Detailed information Universal Power adapter CEE 16 A 3-phase

Technology

  • Connection system: CEE
  • Charging current: 16 A, 3-phase
  • Charging power: 11 kW
  • Charging voltage: 400 V
  • for the Mobile Charging Station Universal

Ease of use

  • Ergonomically shaped plug

Quality

  • Made in Germany
  • Robust design
CABLE CHARACTERISTICS Cable design: standard Cable construction: ÖLFLEX® CHARGE 5G 2.5 mm2... more

CABLE CHARACTERISTICS

  • Cable design: standard
  • Cable construction: ÖLFLEX® CHARGE 5G 2.5 mm2 +0,5
  • Cable marking: LAPP cable Stuttgart ÖLFLEX® CHARGE EVC 750/450 VAC EN 50620
  • Cable color: Basalt gray

GENERAL CHARACTERISTICS

  • Protection class coupling: IP44 with protection cap
  • Standard Coupling: IEC 62196-1; IEC 62196-2
  • Approvals: VDE certified and CE compliant
  • Directives: 2014/35/EU (Low Voltage Directive), 2011/65/EU (RoHS) and 2015/863/EU. IEC 61851, IEC 62752