No results were found for the filter!
Products
Mobile charging station Universal SET (up to 22...
Item no.: 5555924002 - Mode 2 Concentrated power with up to 22kW: With the Mobile Charging Station Universal SET (up to 22 kW) Type 2 CEE 32 A / 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the...
€679.00 *
Mobile Charging Station Basic Type 2 - EURO...
Article no.: 5555921001 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic Type 2 is a home charging station and emergency charging cable in one. Thanks to the Type 2 coupling and...
€449.95 *
Mobile Charging Station Basic Type 2 - CEE (up...
Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m For charging electric and hybrid vehicles
€549.99 *
Mobile charging station Basic Type 2 - Type J...
Article no.: 5555921004 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic Type 2 is a home charging station and an emergency charging cable in one. Thanks to the Type 2 coupling and...
€449.95 *
Mobile charging station Universal SET (up to 11...
Article no.: 5555924001 - Mode 2 Flexible charging: With the Mobile Charging Station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the road or at home. The...
€599.95 *
Universal Power Adapter, E 8A 1ph for France
Article no. 5555923005, TYPE E, 8 A, 1-PHASE Technology Connection system: E (France) Charging current: 8 A, 1-phase For the Mobile Charging Station Universal Ease of use Ergonomically shaped plug Quality Made in Germany Robust design
€54.99 *
Universal Power Adapter CEE 16A 3-phase
Article no. 5555923003, TYPE CEE, 16 A, 3-PHASE With the Universal Power Adapter CEE 16 A 3-phase you can connect the Mobile Charging Station Universal to industrial sockets with up to 11 kW charging power. The power plug of the power...
€69.99 *
Universal Power Adapter, EF 10 A 1-phase
Article no. 5555923000, TYPE EF, 10 A, 1-PHASE Technology Connection system: EF Charging current: 10 A, 1-phase For the Mobile Charging Station Universal User friendliness ergonomically shaped plug Quality Made in Germany robust design
€54.99 *
Universal Power Adapter, CEE 32 A 1-phase
Article no. 5555923002, TYPE CEE, 32 A, 1-PHASE When recharging your hybrid or electric car on the road, you are even more flexible with the Universal Power Adapter CEE 32 A 1-phase for our Mobile Charging Station Universal. The adapter...
€64.99 *
Universal Power Adapter, CEE 16 A 1-phase
Article no. 5555923004, TYPE CEE, 16 A, 1-PHASE With the Universal Power Adapter CEE 16 A 1-phase, you can also connect the Mobile Charging Station Universal to industrial sockets and charge your car with a charging power of up to 3.7...
€59.99 *
Universal power adapter, CEE 32 A 3-phase
Article no. 5555923001, TYPE CEE, 32 A, 3-PHASE Equipped with the Universal power adapter CEE 32 A 3-phase, you can also connect the Mobile Charging Station Universal to industrial sockets with up to 22 kW charging power. The large red...
€74.99 *
Case for the Mobile Charging Station
Article no. 5555911002 With this sturdy case you can store the Mobile Charging Station Basic or Universal neatly and transport it comfortably. Design: One large main compartment Reinforced and padded with 5 mm PE foam Two fastening loops...
€39.99 *