No results were found for the filter!
Products
MOBILITY WALLBOX HOME PRO 11 kW SINGLE
Article no. 5555911100 KfW-eligible (KfW 440 and 441) wall charger with Type 2 connection, 16 A charging current, 11 kW charging power The MOBILITY WALLBOX HOME PRO 11kW SINGLE FROM LAPP offers you the possibility to easily charge your...
€349.95 *
Wall Mount for the Mobile Charging Station
Article no. 5555000146 With our wall mount, you can turn your mobile charging station into the Wallbox Light , which offers a charging power of up to 11 kW and is installed in no time. To ensure that the mobile charging station for your...
€69.95 *
Mobile Charging Station Basic Type 2 - EURO...
Article no.: 5555921001 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic Type 2 is a home charging station and emergency charging cable in one. Thanks to the Type 2 coupling and...
€449.95 *
Mobile Charging Station Basic Type 2 - CEE (up...
Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m For charging electric and hybrid vehicles
€549.99 *
Mobile charging station Basic Type 2 - Type J...
Article no.: 5555921004 - Mode 2, 10 A 1-phase, 6 m For charging electric and hybrid vehicles The Mobile Charging Station Basic Type 2 is a home charging station and an emergency charging cable in one. Thanks to the Type 2 coupling and...
€449.95 *
Mobile charging station Universal SET (up to 11...
Article no.: 5555924001 - Mode 2 Flexible charging: With the Mobile Charging Station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the road or at home. The...
€599.95 *