Mobile Charging Station Basic Type 2 - CEE (up to 11kW)

Mode 2, 16 A 3-phase, 6 m
5555921007
€499.95 *

Prices incl. VAT plus shipping costs

Delivery time approx. 3 Workdays

  • For all type 2 electric cars
  • Flexible: Charge at home and on the road
  • 100% user-friendly: Simply plug in. No need to set power
  • Safe: IEC certified, safe protection through control box
  • Robust: Drop and drive-over proof
This product is currently not available in our store
Article no.: 5555921007 - Mode 2, 16 A 3-phase, 6 m For charging electric and hybrid vehicles... more
Product information "Mobile Charging Station Basic Type 2 - CEE (up to 11kW)"

Article no.: 5555921007 - Mode 2, 16 A 3-phase, 6 m

For charging electric and hybrid vehicles

The Mobile Charging Station Basic from Lapp is specially designed for mobile use as an emergency charging cable when on the road or as a charging station at home. Connected to an industrial socket, electric and plug-in hybrid vehicles can be charged easily and safely anywhere. The charging cable with the control box (IC-CPD) is connected directly to the mains and takes over important overcurrent, overtemperature and other protective functions.

The advantages of the mobile charging station at a glance:

  • Charging station for home use and mobile emergency charging cable for use with industrial sockets.
  • 100% user-friendly. Simply plug in. No need to set power or other complicated parameters
  • Charging is automatic and stops when the battery is fully charged
  • Ergonomic, solid plug/coupling design
  • Meets all relevant VDE and IEC product requirements
  • Robust design
  • Control box protection class IP67
  • Safe to drive over

Scope of delivery:

  • Mode 2 charging cable, IC-CPD control box, incl. CEE plug, type 2 coupling.
  • IEC 62752 certified by VDE
  • Multilingual operating manual
TECHNICAL INFORMATION IEC standard electrical equipment for electric road vehicles, charging... more

TECHNICAL INFORMATION

  • IEC standard electrical equipment for electric road vehicles, charging system for electric vehicles (IEC 61851-1)
  • In-Cable Control and Protection Device (IEC 62752)
  • Industrial plug (charging current 16A 3 phase)
  • Vehicle plug (IEC 62196)
  • Charging mode 2
  • Protection class IP44 (connected) / IP24 (not connected)
  • Transmission of charging currents up to 11 kW possible
  • Total length of charging cable - 6 m
  • Weight 2,65 kg
  • Dimension function box (IC-CPD): 320 x 124 x 84 mm

Safety functions:

  • Self-test at start-up
  • Fault current detection
  • Communicating charge monitoring to the vehicle Monitoring of the protective conductor
  • Monitoring of relays
  • Overcurrent detection
  • Over- and undervoltage detection
  • Temperature monitoring IC-CPD
  • Control box Protection class IP67Overtravel safe
  • Overtravel safe
  • Drop-proof
  • Halogen-free
  • Flame retardant
  • Oil resistant
  • Ambient temperature -25° C to +45° C

Electrical data:

  • Charging capacity 16 A 3-phase 11 kW
  • Rated voltage range 110 - 400 V
  • Rated current 16 A
  • Frequency 50 - 60 Hz
  • Residual current protection (RCD) ≤ 30 mA AC, ≤ 6 mA

NOTE: Please note that charging equipment is not intended for continuous operation at charging and connection points unsuitable for this purpose. The operation of charging devices is subject to the obligation of registration or approval by your grid operator or energy supplier.