Cookie preferences
This website uses cookies, which are necessary for the technical operation of the website and are always set. Other cookies, which increase the comfort when using this website, are used for direct advertising or to facilitate interaction with other websites and social networks, are only set with your consent.
Configuration
Technically required
These cookies are necessary for the basic functions of the shop.
"Allow all cookies" cookie
"Decline all cookies" cookie
CSRF token
Cookie preferences
Currency change
Customer recognition
Customer-specific caching
Individual prices
Selected shop
Session
Comfort functions
These cookies are used to make the shopping experience even more appealing, for example for the recognition of the visitor.
Note
Statistics & Tracking
Affiliate program
Google Analytics
Google Tag Manager
Track device being used
Mobile Charging Station Basic Type 2 - CEE (up to 22 kW)
Mode 2, 32 A 3-phase, 6 m
Order number: 5555921000
€549.99 *
Prices incl. VAT plus shipping costs
Ready to ship today,
Delivery time appr. 1-3 workdays
- For all type 2 electric cars
- Flexible: Charge at home and on the road
- 100% user-friendly: Simply plug in. No need to set power
- Safe: IEC certified, safe protection through control box
- Robust: Drop and drive-over proof
Accessories
Accessories
Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m For charging electric and hybrid vehicles more
Product information "Mobile Charging Station Basic Type 2 - CEE (up to 22 kW)"
Article no.: 5555921000 - Mode 2, 32 A 3-phase, 6 m
For charging electric and hybrid vehicles
TECHNICAL INFORMATION IEC standard electrical equipment for electric road vehicles, charging... more
TECHNICAL INFORMATION
- IEC standard electrical equipment for electric road vehicles, charging system for electric vehicles (IEC 61851-1)
- In-cable control and protection device (IEC 62752)
- Mains plug CEE 32 A
- Vehicle plug (IEC 62196)
- Charging mode 2
- Protection class IP44
- Transmission of charging currents with up to 32 A. Thus, charging processes with up to 22 kW are possible
- Total length: 6 m
- Weight 2.65 kg
- dimensions control box (IC-CPD): 320 x 124 x 84 mm
ELECTRICAL DATA
- Rated voltage range 110-240 V
- Rated current 32 A
- frequency 50-60 Hz
- Residual current circuit breaker (RCD)
- ≤ 30 mA AC; ≤ 6 mA
SAFETY FUNCTIONS
- Self-test at start-up
- Residual current detection
- Communicating charge monitoring to the vehicle
- Monitoring of the protective conductor (not with the IT variant)
- Monitoring of relays
- Overcurrent detection
- Over- and undervoltage detection
- Temperature monitoring IC-CPD
- Temperature monitoring Mains plug (country-specific)
- Control box protection class IP67
- Drive-over safe
- Drop-proof
- Halogen-free
- Flame retardant
- Oil resistant
- Ambient temperature -25 °C to +45 °C
SPECIAL FEATURES
- IEC 62752 certified by VDE
- Housing robust and drop-proof designed and additionally glued, made of PA6-GF25 with 4-6 mm wall thickness
- suspension hooks on housing
- Housing with LED indicator status
- Housing with sealing membrane for pressure compensation
- Also available with country-specific power plugs (type G, J, K, I)
SCOPE OF DELIVERY
- Mode 2 charging cable, ICCB control box, shock proof EURO 2-pin plug, type 2 coupling
- Multilingual instruction manual
NOTE: Please note that charging equipment is not intended for continuous operation at charging and connection points unsuitable for this purpose. The operation of charging devices is subject to the obligation of registration or approval by your network operator or energy supplier.
Available downloads:
Accessories