Skip to main content Skip to search Skip to main navigation

ACCESSORIES

Tasche für die Mobile Ladestation
Case for the Mobile Charging Station

Article no. 5555911002 With this sturdy case you can store the Mobile Charging Station Basic or Universal neatly and transport it comfortably.  Design: One large main compartment Reinforced and padded with 5 mm PE foam Two fastening loops for cables inside All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing with grip cuff All-round piping in black on both sides Finishing: Lapp logo, screen printing

Regular price: €39.99
Tasche für Ladekabel
Charging cable case

Article no. 5555911001 With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length. Design: One large main compartment Reinforced and padded with 5 mm PE foam All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing, 38 mm wide All-round piping in black on both sides Refinement: Lapp logo, screen printing

Regular price: €19.99
Charging cable cleaning kit
Charging cable cleaning kit

Article no. 5555940000 With the LAPP charging cable cleaning kit you can clean the charging cable quickly and easily after use. Simply remove dirt, water or snow residues with the microfiber cloth or the washing glove and store the dirty rags afterwards in the accompanying plastic bag. This way you ensure that your charging cable does not soil your trunk after charging. In the practical LAPP bag with zipper you can then store everything together neatly again.

Regular price: €9.99
Hardcase bag for the MOBILITY DOCK
Hardcase bag for the MOBILITY DOCK

Article no. 5555940007  High-quality hard case bag for safe storage of the MOBILITY DOCK. With the precisely cut foam inlay, the absolutely shock-proof transport of the MOBILITY DOCK is guaranteed.

Regular price: €24.99
Mesh bag for the MOBILITY DOCK
Mesh bag for the MOBILITY DOCK

Article no. 5555940001 Storage bag for the MOBILITY DOCK, closable with drawstring and cord stopper, with loop holder for attachment

Regular price: €14.99
Neoprene bag for the MOBILITY DOCK
Neoprene bag for the MOBILITY DOCK

Article no. 5555940002 Made of robust, high quality material  With practical carrying handle For safe storage of the MOBILITY DOCK WITH THE NEOPRENE POCKET FROM LAPP, specially designed for the MOBILITY DOCK, you can store it neatly and transport it safely. 

Regular price: €19.99
Wall Mount for the Mobile Charging Station
Wall Mount for the Mobile Charging Station

Article no. 5555000146 With our wall mount, you can turn your mobile charging station into the Wallbox Light, which offers a charging power of up to 11 kW and is installed in no time. To ensure that the mobile charging station for your electric car is always securely fastened, attach the wall mount in the garage, underground garage, in the carport or on an outdoor parking space. You can install it yourself in just a few minutes with only three screws. After mounting the wall mount, simply insert the mobile charging station and connect directly to the mains via a socket to charge your electric car. A control and protection device is integrated in the control box (IC-CPD) of the charging cable, which takes charge control via the vehicle cable to the vehicle. Once charging is complete, the mobile charging station stops automatically and you can unplug it. Optionally, you can also secure the charging station against theft with a lock. If the mobile charging station is needed on the road, it can be removed again with a simple handle and stored in the trunk. This gives you the security of being able to charge on the go at a simple household or industrial socket, so you don't have to rely on finding a charging station. Details: Wall mount for mobile charging station Ease of use quick and easy to mount no electrical installation necessary intuitive insertion of the mobile charging station easy to remove again dowels and screws included with assembly and operating instructions Quality high quality powder coating Made in Germany Security lockable by attaching a lock (not included, can be ordered e.g. here)

Regular price: €69.95