Charging cable case
Made of sturdy, high quality material
LAPP MOBILITY
Regular price:
€19.99
Upon request
- Ideal for transportation and storage
- Easy packing and unpacking of the charging cable
- Protection of the electric vehicle from dirt and damage
- Suitable for charging cables 5 m and 7 m length
Product number:
5555911001
Product information "Charging cable case"
Article no. 5555911001
With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length.
Design:
- One large main compartment
- Reinforced and padded with 5 mm PE foam
- All-round 2-way zipper in black
- Metal zipper in orange
- Carrying handles made of webbing, 38 mm wide
- All-round piping in black on both sides
- Refinement: Lapp logo, screen printing
TECHNICAL DATA
- Material: polyamide 420 d flame retardant and anti-fogging
- Color: black
- Dimensions: Ø approx. 40 cm, round, depth approx. 10 cm