The charging cable with shape memory
The Helix charging cable with patented shape memory is the queen of charging cables. The cable has a permanent helix shape into which it can be easily returned after charging. This eliminates the need for time-consuming winding of the cable and it can be neatly stowed away in the trunk. In addition, the cable hardly touches the ground when charging and does not lie in the dirt.
The Helix charging cable is available in 5 m length and in the power classes 7.4 kW, 11 kW and 22 kW.