The space-saving charging cable
The spiral charging cable is ideal for anyone who sometimes needs a short cable, sometimes a long one. When pulled together, it doesn't get dirty when charging and your hands stay clean! It doesn't take up much space in the trunk either. If it is extended to its full length (5 m), you can also reach charging points that are further away!
The spiral charging cable is available in the power classes 7.4 kW and 11 kW.
Charging cable case
Article no. 5555911001 With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length. Design: One large main compartment Reinforced and padded with 5 mm PE foam All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing, 38 mm wide All-round piping in black on both sides Refinement: Lapp logo, screen printing
Charging cable cleaning kit
Article no. 5555940000 With the LAPP charging cable cleaning kit you can clean the charging cable quickly and easily after use. Simply remove dirt, water or snow residues with the microfiber cloth or the washing glove and store the dirty rags afterwards in the accompanying plastic bag. This way you ensure that your charging cable does not soil your trunk after charging. In the practical LAPP bag with zipper you can then store everything together neatly again.
Spiral charging cable type 2 (11 kW) 5m, orange
Article no. 5555936025 - Mode 3 - 20 A 3-phase For charging electric and hybrid vehicles THE SPIRAL CHARGING CABLE from LAPP with 5 m length enables easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 20 A 3-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, provides excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.