This product is currently not available.
Please inform me as soon as the product is available again.
Please enter these characters in the following text field.

Standard charging cable type 2 (22 kW) 10m, black

32A 3-phase, Mode 3
5555931037
€299.95 *

Prices incl. VAT plus shipping costs

Delivery time ca. 3 Workdays

  • For all type 2 electric cars
  • Plug and coupler ergonomic and elegant
  • Durable
  • Mode 3, length 10 m
Article no. 5555934032 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles... more
Product information "Standard charging cable type 2 (22 kW) 10m, black"

Article no. 5555934032 - Mode 3 - 32A 3-phase - For charging electric and hybrid vehicles

 

For all type 2 electric cars

Plug and coupler ergonomic and elegant

Durable

 

THE STANDARD CHARGING CABLE FROM LAPP with 10 m length allows easy and fast charging at public and private charging stations and wall chargers. Vehicles can be charged with up to 32 A 3-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, provides excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

TECHNICAL DATA Connections: Type 2 on both sides Charging mode: Mode 3 according to IEC... more

TECHNICAL DATA

  • Connections: Type 2 on both sides
  • Charging mode: Mode 3 according to IEC 62196
  • Rated current: 32 A
  • rated voltage: 440 V AC 3-phase
  • Max. charging power: 22 kW
  • Permissible temperature range: -40°C - +50°C
  • Cable type: ÖLFLEX® CHARGE 5G6+1x0.5
  • extension length: 10.0 meters
  • Protection class: IP55 with additional longitudinal waterproofing
  • Halogen free
  • Flame retardant
  • Oil resistant

APPLICABLE STANDARDS

  • IEC 61851-1
  • IEC 62893-1
  • EN 61851-1
  • EN 50620
  • EN 17186
  • 2014/35/EU (Low Voltage Directive)
  • 2011/65/EU (RoHS), 215/863/EU

SCOPE OF DELIVERY

  • Charging cable for public charging stations and wall chargers
  • Instruction manual