The mobile charger for the socket
The MOBILITY DOCK is a wireless mobile charger with which you can easily charge your electric or hybrid car at any normal socket! Simply connect it to your existing type 2 charging cable and get started!
BENEFITS AT A GLANCE
- Charge your electric car at any socket
- Compatible with any type 2 charging cable
- No additional cable in the trunk
- Small, handy, weighs only 750g
- Does not get dirty when charging
- For at home and on the go
- Inexpensive alternative to a wall charger
- Certified according to IEC 62752
USE CASES
The Mobility Dock was awarded the German Innovation Award in Gold and the eMove360° Award for its wide range of applications. It is a charger for every situation and every need:
1
… for economical charging at home
Alternative to an expensive wall charger: Most people drive a maximum of 70 km a day. Whatever you consume during that time, you can recharge overnight with the Mobility Dock.
3
… for emergencies
No idea where the nearest charging station is? With the Mobility Dock, you are also prepared for exceptional situations and can recharge your electric car anywhere!
5
… for your next electric motorcycle tour
The Mobility Dock weighs just 750g and fits in any piece of luggage. This also makes it an ideal companion for e-motorcyclists!
COUNTRY VARIANTS
The Mobility Dock is available with plug types E/F, G, K and J. This means you can also charge at any socket in countries such as Switzerland, Denmark or the UK without any problems.
AWARDS
The MOBILITY DOCK has won awards for its design, innovation, functionality and sustainability.
TECHNICAL DETAILS
| Weight: | 730g |
| Device dimensions: | 255 mm x 135 mm x 65 mm |
| Charging power: | up to 2.3 kW |
| Rated voltage: | 230 V |
| Rated current: | 10A; 1-phase |
| Frequency: | 50 Hz |
| Leakage current detection: | 30 mA a.c./ 6 mA d.c. |
| Temperature range: | -25°C to + 45°C |
| Protection class: | IP44 |
FAQs
The Mobility Dock can charge up to 2.3kW. The charging power is limited by the use of standard household sockets, which are only designed for a continuous current of 10A according to the IEC 60884 product standard. However, if you charge for several hours at home overnight or at your employer's during the day, you can recharge a range of up to 120 km with the Mobility Dock. This corresponds to the maximum average daily consumption.
Charging power with an average consumption of 15 kWh per 100 km:
| Charging time | Charging power | Range gained |
| 1h | to 2.3 kWh | 15 km |
| 2h | to 4.6 kWh | 30 km |
| 3h | to 6.9 kWh | 45 km |
| 4h | to 9.2 kWh | 60 km |
| 5h | to 11.5 kWh | 75 km |
| 6h | to 13.8 kWh | 90 km |
| 7h | to 16.1 kWh | 105 km |
| 8h | to 18.4 kWh | 120 km |
Hardcase bag for the MOBILITY DOCK
Article no. 5555940007 High-quality hard case bag for safe storage of the MOBILITY DOCK. With the precisely cut foam inlay, the absolutely shock-proof transport of the MOBILITY DOCK is guaranteed.
Mesh bag for the MOBILITY DOCK
Article no. 5555940001 Storage bag for the MOBILITY DOCK, closable with drawstring and cord stopper, with loop holder for attachment
MOBILITY DOCK - Power plug type E/F (Europe)
Article no. 5555925000 The MOBILITY DOCK with the power plug type E/F is a small, handy charger, which allows electric and plug-in hybrid vehicles to be charged at any standard household socket in combination with any type 2 charging cable. With the Type 2 socket integrated into the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Netherlands, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden. The MOBILITY DOCK completely fulfills the function of a mobile charging station, but requires significantly less space in the trunk and can be stowed in the charging floor or in the side pockets of the vehicle to save space. Communication from the MOBILITY DOCK to the vehicle takes place via a control device integrated in the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. Thus, a charging power up to a maximum of 2.3 kW is achieved, the setting is automatic. The device monitors the device temperature as well as the temperature at the household socket. If an increased temperature is detected at the power plug, the charger automatically regulates the charging power to prevent overheating. As a further protective function for the user, ground wire monitoring and the detection of DC and AC faults are included in the charger. Such DC and AC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and has been developed and tested in compliance with the IEC62752 equipment standard. To start the charging process, the type 2 charging cable is plugged into the type 2 socket of the MOBILITY DOCK. Then the MOBILITY DOCK with the charging cable plugged in is plugged into the household socket and off it goes. An LED indicates the device status. All components are absolutely stable and firmly anchored. For example, a support is integrated on the side of the device for support against the building wall, which is unlocked by pressing a pushbutton. This allows fine adjustment of the support to the building wall. The plugged-in Mode 3 charging cable is locked to the housing by a mechanism and can be unlocked by the unlocking lever located on the rear side. This allows the Mode 3 charging cable to be pulled out of the charger with little effort. The housing of the MOBILITY DOCK is jet water protected (IP44) and designed for drops from any position from a height of 1m. With its weight of approx. 750g and a size of 255x135x105 mm the MOBILITY DOCK is space and weight optimized. Due to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden. The MOBILITY DOCK has already won four major awards. In May 2022, it received the coveted German Innovation Award in Gold and the Sustainability Award in Automation. In fall 2021, the innovative charger received the German Design Award in the Excellent Product Design category and the eMove360°Award 2021 for Electromobility & Autonomous Driving.
MOBILITY DOCK - Power plug type G (UK, Ireland)
Article no. 5555925000 The MOBILITY DOCK with the type G mains plug is a small, handy charger for use in countries such as the UK, Ireland, Gibraltar, Malta, Cyprus, etc., which, in combination with any type 2 charging cable, enables electric and plug-in hybrid vehicles to be charged at any standard household socket. The Type 2 socket integrated in the housing makes the MOBILITY DOCK compatible with the European charging cable standard. The MOBILITY DOCK completely fulfills the function of a mobile charging station, but requires significantly less space in the trunk and can be stowed in the charging floor or in the side pockets of the vehicle to save space. Communication from the MOBILITY DOCK to the vehicle takes place via a control device integrated in the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. Thus, a charging power up to a maximum of 2.3 kW is achieved, the setting is automatic. The device monitors the device temperature as well as the temperature at the household socket. If an increased temperature is detected at the power plug, the charger automatically regulates the charging power to prevent overheating. As a further protective function for the user, ground wire monitoring and the detection of DC and AC faults are included in the charger. Such DC and AC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and has been developed and tested in compliance with the IEC62752 equipment standard. To start the charging process, the type 2 charging cable is plugged into the type 2 socket of the MOBILITY DOCK. Then the MOBILITY DOCK with the charging cable plugged in is plugged into the household socket and off it goes. An LED indicates the device status. All components are absolutely stable and firmly anchored. For example, a support is integrated on the side of the device for support against the building wall, which is unlocked by pressing a pushbutton. This allows fine adjustment of the support to the building wall. The plugged-in Mode 3 charging cable is locked to the housing by a mechanism and can be unlocked by the unlocking lever located on the rear side. This allows the Mode 3 charging cable to be pulled out of the charger with little effort. The housing of the MOBILITY DOCK is jet water protected (IP44) and designed for drops from any position from a height of 1m. With its weight of approx. 750g and a size of 255x135x105 mm the MOBILITY DOCK is space and weight optimized. Due to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden. The MOBILITY DOCK has already won four major awards. In May 2022, it received the coveted German Innovation Award in Gold and the Sustainability Award in Automation. In fall 2021, the innovative charger received the German Design Award in the Excellent Product Design category and the eMove360°Award 2021 for Electromobility & Autonomous Driving.
MOBILITY DOCK - Power plug type J (Switzerland)
Article no. 5555925000 The MOBILITY DOCK with the type J mains plug is a small, handy charger for use in Switzerland that allows electric and plug-in hybrid vehicles to be charged at any standard household socket in combination with a type 2 charging cable. Due to the Type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard. The MOBILITY DOCK completely fulfills the function of a mobile charging station, but requires significantly less space in the trunk and can be stowed in the charging floor or in the side pockets of the vehicle to save space. Communication from the MOBILITY DOCK to the vehicle takes place via a control device integrated in the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. Thus, a charging power up to a maximum of 2.3 kW is achieved, the setting is automatic. The device monitors the device temperature as well as the temperature at the household socket. If an increased temperature is detected at the power plug, the charger automatically regulates the charging power to prevent overheating. As a further protective function for the user, ground wire monitoring and the detection of DC and AC faults are included in the charger. Such DC and AC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and has been developed and tested in compliance with the IEC62752 equipment standard. To start the charging process, the type 2 charging cable is plugged into the type 2 socket of the MOBILITY DOCK. Then the MOBILITY DOCK with the charging cable plugged in is plugged into the household socket and off it goes. An LED indicates the device status. All components are absolutely stable and firmly anchored. For example, a support is integrated on the side of the device for support against the building wall, which is unlocked by pressing a pushbutton. This allows fine adjustment of the support to the building wall. The plugged-in Mode 3 charging cable is locked to the housing by a mechanism and can be unlocked by the unlocking lever located on the rear side. This allows the Mode 3 charging cable to be pulled out of the charger with little effort. The housing of the MOBILITY DOCK is jet water protected (IP44) and designed for drops from any position from a height of 1m. With its weight of approx. 750g and a size of 255x135x105 mm the MOBILITY DOCK is space and weight optimized. Due to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden. The MOBILITY DOCK has already won four major awards. In May 2022, it received the coveted German Innovation Award in Gold and the Sustainability Award in Automation. In fall 2021, the innovative charger received the German Design Award in the Excellent Product Design category and the eMove360°Award 2021 for Electromobility & Autonomous Driving.
MOBILITY DOCK - Power plug type K (Denmark)
Article no. 5555925000 The MOBILITY DOCK with the type K mains plug is a small, handy charger for use in Denmark, Greenland, the Maldives, Bangladesh, Faroe Islands, Falkland Islands, Madagascar, Senegal, Guinea, St. Vincent and the Grenadines, which allows electric and plug-in hybrid vehicles to be charged at any standard local household socket in combination with a type 2 charging cable. The Type 2 socket integrated into the housing makes the MOBILITY DOCK compatible with the European charging cable standard. The MOBILITY DOCK completely fulfills the function of a mobile charging station, but requires significantly less space in the trunk and can be stowed in the charging floor or in the side pockets of the vehicle to save space. Communication from the MOBILITY DOCK to the vehicle takes place via a control device integrated in the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. Thus, a charging power up to a maximum of 2.3 kW is achieved, the setting is automatic. The device monitors the device temperature as well as the temperature at the household socket. If an increased temperature is detected at the power plug, the charger automatically regulates the charging power to prevent overheating. As a further protective function for the user, ground wire monitoring and the detection of DC and AC faults are included in the charger. Such DC and AC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and has been developed and tested in compliance with the IEC62752 equipment standard. To start the charging process, the type 2 charging cable is plugged into the type 2 socket of the MOBILITY DOCK. Then the MOBILITY DOCK with the charging cable plugged in is plugged into the household socket and off it goes. An LED indicates the device status. All components are absolutely stable and firmly anchored. For example, a support is integrated on the side of the device for support against the building wall, which is unlocked by pressing a pushbutton. This allows fine adjustment of the support to the building wall. The plugged-in Mode 3 charging cable is locked to the housing by a mechanism and can be unlocked by the unlocking lever located on the rear side. This allows the Mode 3 charging cable to be pulled out of the charger with little effort. The housing of the MOBILITY DOCK is jet water protected (IP44) and designed for drops from any position from a height of 1m. With its weight of approx. 750g and a size of 255x135x105 mm the MOBILITY DOCK is space and weight optimized. Due to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden. The MOBILITY DOCK has already won four major awards. In May 2022, it received the coveted German Innovation Award in Gold and the Sustainability Award in Automation. In fall 2021, the innovative charger received the German Design Award in the Excellent Product Design category and the eMove360°Award 2021 for Electromobility & Autonomous Driving.
MOBILITY DOCK Set
Article no. SET-5555925000 With the MOBILITY DOCK set you are perfectly equipped: With the standard charging cable type 2 (7.4 kW) 5m, black and the MOBILITY DOCK you can charge on the road at any household socket and are not dependent on a charging station. Well stowed in the matching bag, these companions are always neatly packed away in the trunk! The MOBILITY DOCK is a small, handy charger for use on the road that, in combination with any type 2 charging cable, allows electric and plug-in hybrid vehicles to be charged from a standard household socket. The MOBILITY DOCK completely fulfills the function of a mobile charging station, but requires significantly less space in the trunk and can be stowed in the charging floor or in the side pockets of the vehicle to save space. Communication from the MOBILITY DOCK to the vehicle takes place via a control device integrated in the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. Thus, a charging power up to a maximum of 2.3 kW is achieved, the setting is automatic. The device monitors the device temperature as well as the temperature at the household socket. If an increased temperature is detected at the power plug, the charger automatically regulates the charging power to prevent overheating. As a further protective function for the user, ground wire monitoring and the detection of DC and AC faults are included in the charger. Such DC and AC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and has been developed and tested in compliance with the IEC62752 equipment standard. To start the charging process, the type 2 charging cable is plugged into the type 2 socket of the MOBILITY DOCK. Then the MOBILITY DOCK with the charging cable plugged in is plugged into the household socket and off it goes. An LED indicates the device status. All components are absolutely stable and firmly anchored. For example, a support is integrated on the side of the device for support against the building wall, which is unlocked by pressing a pushbutton. This allows fine adjustment of the support to the building wall. The plugged-in Mode 3 charging cable is locked to the housing by a mechanism and can be unlocked by the unlocking lever located on the rear side. This allows the Mode 3 charging cable to be pulled out of the charger with little effort. The housing of the MOBILITY DOCK is jet water protected (IP44) and designed for drops from any position from a height of 1m. With its weight of approx. 750g and a size of 255x135x105 mm the MOBILITY DOCK is space and weight optimized. Due to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden. The MOBILITY DOCK has already won four major awards. In May 2022, it received the coveted German Innovation Award in Gold and the Sustainability Award in Automation. In fall 2021, the innovative charger received the German Design Award in the Excellent Product Design category and the eMove360°Award 2021 for Electromobility & Autonomous Driving.
Neoprene bag for the MOBILITY DOCK
Article no. 5555940002 Made of robust, high quality material With practical carrying handle For safe storage of the MOBILITY DOCK WITH THE NEOPRENE POCKET FROM LAPP, specially designed for the MOBILITY DOCK, you can store it neatly and transport it safely.