Standard charging cable type 2 (7.4 kW) 7m, black-orange

32A 1-phase, Mode 3
5555931015
€191.96 * €239.95 * (20% Saved)

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • Extra length 7 m
  • For all type 2 electric cars
  • Plug and coupling very robust
  • durable
Article no. 5555931015 - Mode 3 - 32A 1-phase -  For charging electric and hybrid... more
Product information "Standard charging cable type 2 (7.4 kW) 7m, black-orange"

Article no. 5555931015 - Mode 3 - 32A 1-phase - 

For charging electric and hybrid vehicles

The simple standard charging cable type 2 (7.4 kW) 7m, black-orange gives you the possibility to charge your hybrid or electric vehicle easily and quickly at public charging stations or a wall charger at any time. A charging cable ensures in the electric car that you can fill up with electricity at any charging station in the future.

With the excess length of seven meters, you can easily charge your e-car anywhere. In addition, the standard charging cable type 2 (7.4 kW) 7m, black-orange is particularly fast, as you can charge single-phase with 32 A. This is twice as fast as a standard charging cable. This is twice as fast as a common 16 A standard charging cable and saves you a lot of time.

Use our cable all over Europe! Our Type 2 plugs comply with the European directive, which is why they fit any standardized station. Thus, you are always prepared to supply your car with electricity - even if you are very far away from your home.

Above all, the silver-plated contacts ensure that the standard charging cable type 2 (7.4 kW) 7m, black-orange will make you particularly happy for a long time after your purchase. It can withstand sub-zero temperatures as well as very high temperatures. In addition, it is extremely resistant to oil and flames.

Advantages at a glance:

  • Extra length 7 m
  • Charges twice as fast as the 1-phase 16 A standard charging cable
  • Plug and coupling ergonomically shaped and robust
  • Silver-plated contacts for optimum current transmission and durability
  • Meets all relevant VDE and IEC product requirements
TECHNICAL DATA Connections: type 2 on both sides Charging mode: 3/Mode 3 length: 7.0... more

TECHNICAL DATA

  • Connections: type 2 on both sides
  • Charging mode: 3/Mode 3
  • length: 7.0 meters
  • Protection class IP44
  • Halogen free
  • Flame retardant
  • Oil resistant
  • Temperature resistant: -30 °C to +50 °C
  • Maximum charging power: 7.4 kW

TECHNICAL INFORMATION

Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe

Transmission of charging currents of up to 32 A. Thus, 1-phase charging with up to 7.4 kW is possible (depending on the vehicle).

SCOPE OF DELIVERY

  • Charging cable for public charging stations and wall chargers, 1-phase
  • Operating instructions