Standard charging cable type 2 (11 kW) 7m, black-orange

20A 3-phase, Mode 3
5555931011
€183.96 * €229.95 * (20% Saved)

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • Extra length 7m
  • For all type 2 electric cars
  • Three times faster than standard charging cables
  • Ergonomic and robust plug and connector
  • Durable
  • Meets all relevant VDE and IEC product requirements
Item no. 5555931011 - Mode 3 - 20A 3-phase -   For charging electric and hybrid... more
Product information "Standard charging cable type 2 (11 kW) 7m, black-orange"

Item no. 5555931011 - Mode 3 - 20A 3-phase -  

For charging electric and hybrid vehicles

Our standard charging cable type 2 (11 kW) 7m, black-orange forms the golden mean among the smooth charging cables for on the road. Unlike our mobile charging station, it is not designed for the socket, but fits almost any public charging station in Europe. This is achieved by the Type-2 plug on both sides, which complies with European directives. This allows you to charge your car almost anywhere when traveling to our neighboring countries.

The cable has a length of seven meters and transmits the charging currents with up to 20 A per phase. Depending on the vehicle, you can thus benefit from 1-phase charging up to 4.6 kW or 3-phase charging with a maximum of 11 kW.

The standard charging cable type 2 (11 kW) 7m, black-orange is just as robust and durable as our other models. Function and shape will always remain with you, even if you expose it to extreme temperatures. This charging cable for your electric car will therefore accompany you for a long time and ensure that you will never run out of power.

Advantages at a glance:

  • Extra length of 7m
  • Up to three times faster charging than with a standard charging cable
  • Plug and coupling ergonomically shaped and robust
  • Silver-plated contacts for optimal power transmission and durability
  • Meets all relevant VDE and IEC product requirements
TECHNICAL DATA Connections: type 2 on both sides Charging mode: 3/Mode 3 length: 7.0... more

TECHNICAL DATA

  • Connections: type 2 on both sides
  • Charging mode: 3/Mode 3
  • length: 7.0 meters
  • Protection class IP44,
  • Halogen free
  • Flame retardant
  • Oil resistant
  • Temperature resistant: -30 °C to +50 °C
  • Maximum charging power: 11 kW

TECHNICAL INFORMATION

Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe

Transmission of charging currents with up to 20 A per phase. Thus, 1-phase charging with up to 4.6 kW or 3-phase with max. 11 kW is possible (depending on the vehicle).

SCOPE OF DELIVERY

  • Charging cable for public charging stations and wall chargers, 3-phase
  • Operating instructions