Standard charging cable type 2 (7.4 kW) 5m, black-orange

32A 1-phase, mode 3, length 5 m
5555931013
€167.96 * €209.95 * (20% Saved)

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • For all type 2 electric cars
  • Plug and coupling very robust
  • durable
Article no. 5555931013 - Mode 3 - 32A 1-phase For charging electric and hybrid vehicles The... more
Product information "Standard charging cable type 2 (7.4 kW) 5m, black-orange"

Article no. 5555931013 - Mode 3 - 32A 1-phase

For charging electric and hybrid vehicles

The simple standard charging cable type 2 (7.4 kW) 5m, black-orange gives you the possibility to charge your hybrid or electric vehicle easily and quickly at public charging stations or a wall charger at any time. A charging cable ensures in the electric car that you can fill up with electricity at any charging station in the future.

With the standard charging cable type 2 (7.4 kW) 5m, black-orange charging is particularly fast, because you can charge single-phase with 32 A. This is twice as fast as a common 16 A standard charging cable and saves you a lot of time.

Use our cable throughout Europe! Our Type 2 plugs comply with the European directive, which is why they fit any standardized station. Thus, you are always prepared to supply your car with electricity - even if you are very far away from your home.

Above all, the silver-plated contacts ensure that the standard charging cable type 2 (7.4 kW) 5m, black-orange will make you particularly happy for a long time after your purchase. It can withstand sub-zero temperatures as well as very high temperatures. In addition, it is extremely resistant to oil and flames.

Advantages at a glance:

  • Charges twice as fast as the 1-phase 16 A standard charging cable.
  • Plug and coupling ergonomically shaped and robust
  • Silver-plated contacts for optimum current transmission and durability
  • Meets all relevant VDE and IEC product requirements
TECHNICAL DATA Connections: type 2 on both sides Charging mode: 3/Mode 3 length: 5.0... more

TECHNICAL DATA

  • Connections: type 2 on both sides
  • Charging mode: 3/Mode 3
  • length: 5.0 meters
  • Protection class IP44
  • Halogen free
  • Flame retardant
  • Oil resistant
  • Temperature resistant: -30 °C to +50 °C
  • Maximum charging power: 7.4 kW

TECHNICAL INFORMATION

Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe

Transmission of charging currents of up to 32 A. Thus, 1-phase charging with up to 7.4 kW is possible (depending on the vehicle).

SCOPE OF DELIVERY

  • Charging cable for public charging stations and wall chargers, 1-phase
  • Operating instructions