Spiral charging cable type 2 (7.4 kW) 5m, orange

32A 1-phase, Mode 3
5555933002
€222.80 * €278.50 * (20% Saved)

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • For all type 2 electric cars
  • Space-saving and handy due to spiralized cable
  • Plug and coupling ergonomic and robust
Article no. 5555933002 - Mode 3 - 32A 1-phase -   For charging electric and hybrid... more
Product information "Spiral charging cable type 2 (7.4 kW) 5m, orange"

Article no. 5555933002 - Mode 3 - 32A 1-phase -  

For charging electric and hybrid vehicles

You want to be mobile in your electric vehicle all over Europe at any time? You don't want to take up much space in your car for equipment? You are always on the go and want to spend as little time as possible charging your vehicle? Then choose our spiral charging cable type 2 (7.4 kW) 5m. 

The cable is spiralized and over five meters long when extended. This allows you to store it in the car particularly easily and space-saving despite the length. There is no need to roll it up, which saves you time and effort. The charging process also flies by, because our charging cable charges your electric car much faster than common 16A standard charging cables.

Time-saving and durable at the same time, this is our spiral charging cable type 2 (7.4 kW) 5m. The corrosion-resistant contacts on the Type 2 plugs ensure both a flawless transmission and a long lifespan. In addition, you can be sure of your health! Our cable insulation is absolutely halogen-free.

Advantages at a glance:

  • Space-saving and handy due to spiralized cable
  • Charges twice as fast as the common 1-phase 16 A charging cable
  • Plug and coupling ergonomically shaped and robust
  • Silver-plated contacts for optimum current transmission and durability
  • Meets all relevant VDE and IEC product requirements
TECHNICAL DATA Connections: type 2 on both sides Charging mode: 3/Mode 3 Extension... more

TECHNICAL DATA

  • Connections: type 2 on both sides
  • Charging mode: 3/Mode 3
  • Extension length: 5.0 meter spiraled
  • Protection class: IP44
  • Halogen free
  • Flame retardant
  • Oil resistant
  • Temperature resistant: -30 °C to +50 °C
  • Maximum charging power: 7,4 kW

TECHNICAL INFORMATION

  • Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe.
  • Transmission of charging currents with up to 32 A per phase. Thus 1-phase charging with up to 7.4 kW is possible (depending on the vehicle).

SCOPE OF DELIVERY

  • Charging cable for public charging stations and wallboxes, 1-phase
  • Operating instructions