Standard charging cable type 2 (3.7 kW) 5m, black

20A 1-phase, mode 3, length 5 m
5555931024
€151.96 * €189.95 * (20% Saved)

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • For all type 2 electric cars
  • Three times faster than standard charging cables
  • Ergonomic and elegant plug and connector
  • Durable
  • Mode 3, length 5 m
Article no. 5555931024 - Mode 3 - 20A 1-phase   For charging electric and hybrid... more
Product information "Standard charging cable type 2 (3.7 kW) 5m, black"

Article no. 5555931024 - Mode 3 - 20A 1-phase  

For charging electric and hybrid vehicles

  • For all type 2 electric cars
  • Three times faster than common charging cables
  • Plug and coupling ergonomic and elegant
  • Durable
TECHNICAL DATA Connections: type 2 on both sides Charging mode: 3/Mode 3 length: 5.0... more

TECHNICAL DATA

  • Connections: type 2 on both sides
  • Charging mode: 3/Mode 3
  • length: 5.0 meters
  • Protection class IP44
  • Halogen free
  • Flame retardant
  • Oil resistant
  • Temperature resistant: -30 °C to +50 °C
  • Maximum charging power: 3.7 kW

TECHNICAL INFORMATION

Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe

Transmission of charging currents with up to 20 A per phase. Thus, 1-phase charging with up to 3.7 kW is possible (depending on the vehicle).

SCOPE OF DELIVERY

  • Charging cable for public charging stations and wall chargers, 1-phase
  • Operating instructions