Universal Power Adapter, EF 10 A 1-phase

Universal Power Adapter, EF 10 A 1-phase

For the Mobile Charging Station Universal
5555923000
€54.99 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

Article no. 5555923000, TYPE EF, 10 A, 1-PHASE Technology Connection system: EF Charging... more
Product information "Universal Power Adapter, EF 10 A 1-phase"

Article no. 5555923000, TYPE EF, 10 A, 1-PHASE

Technology

  • Connection system: EF
  • Charging current: 10 A, 1-phase
  • For the Mobile Charging Station Universal

User friendliness

  • ergonomically shaped plug

Quality

  • Made in Germany
  • robust design
CABLE CHARACTERISTICS Cable type: Smooth Cable construction: ÖLFLEX® CHARGE 3G 2,5 mm2... more

CABLE CHARACTERISTICS

  • Cable type: Smooth
  • Cable construction: ÖLFLEX® CHARGE 3G 2,5 mm2 +0,5
  • Cable marking: LAPP cable Stuttgart ÖLFLEX® CHARGE EVC 750/450 VAC EN 50620
  • Cable color: Basalt gray

GENERAL CHARACTERISTICS

  • Protection class coupling: IP44 with protection cap
  • Standard Coupling: IEC 62196-1; IEC 62196-2
  • Approvals: VDE certified and CE compliant
  • Directives: 2014/35/EU (Low Voltage Directive), 2011/65/EU (RoHS) and 2015/863/EU. IEC 61851, IEC 62752