ADAC rates Mobile Charging Station Universal 11 kW with the test rating "Good"

The ADAC has awarded the "LAPP Mobile Charging Station Universal Set" an overall rating of "Good"!

The set consists of the mobile charging station with a Schuko type EF adapter and the red CEE plug 16 A 3-phase. This allows charging with up to 11 kW.

The ADAC has tested the mobile charging station for safety, robustness and functionality. Drop tests from a height of one meter and drive-over tests were carried out. In addition, the tightness was put to the test in an immersion bath and the built-in AC and DC switch-off device was checked.

The ADAC's verdict on the safety of our mobile charging station: "Very robust design, enables safe charging!

For charging capacities up to 22 kW, an additional interchangeable adapter with the red CEE plug 32 A 3-phase can be purchased or an adapter with the blue CEE camping plug 16 A or 32 A for camping vacations.

See product

Learn more