Cookie preferences
This website uses cookies, which are necessary for the technical operation of the website and are always set. Other cookies, which increase the comfort when using this website, are used for direct advertising or to facilitate interaction with other websites and social networks, are only set with your consent.
Configuration
Technically required
These cookies are necessary for the basic functions of the shop.
"Allow all cookies" cookie
"Decline all cookies" cookie
CSRF token
Cookie preferences
Currency change
Customer recognition
Customer-specific caching
Individual prices
Selected shop
Session
Comfort functions
These cookies are used to make the shopping experience even more appealing, for example for the recognition of the visitor.
Note
Statistics & Tracking
Affiliate program
Google Analytics
Google Tag Manager
Track device being used
Neoprene bag for the MOBILITY DOCK
Order number: 5555940002
€19.99 *
Prices incl. VAT plus shipping costs
Ready to ship today,
Delivery time appr. 1-3 workdays
- Lightweight and compact
- Ideal for transport and storage
- Easy to pack and unpack
- Protection from dirt and damage
- Customized for the Mobility Dock from LAPP
Accessories
Accessories
Article no. 5555940002 Made of robust, high quality material With practical carrying... more
Product information "Neoprene bag for the MOBILITY DOCK"
Article no. 5555940002
- Made of robust, high quality material
- With practical carrying handle
- For safe storage of the MOBILITY DOCK
WITH THE NEOPRENE POCKET FROM LAPP, specially designed for the MOBILITY DOCK, you can store it neatly and transport it safely.
Material: neoprene/cellular... more
Material: neoprene/cellular rubber, coated with jersey on both sides
Edging tape: rep polyamide elastic
Hook/loop tape: polyamide
webbing: polyester
Color: black
Dimensions: approx. H 27.5 x W 7cm
Flap: 13 cm
Weight: approx. 90 g
DESIGN
- Adapted to the shape of the device
- Opening flap closable by hook/velcro fastener
- Back side reinforced with polyester in the upper area, closable with belt loop
Available downloads:
Accessories