Cookie preferences
This website uses cookies, which are necessary for the technical operation of the website and are always set. Other cookies, which increase the comfort when using this website, are used for direct advertising or to facilitate interaction with other websites and social networks, are only set with your consent.
Configuration
Technically required
These cookies are necessary for the basic functions of the shop.
"Allow all cookies" cookie
"Decline all cookies" cookie
CSRF token
Cookie preferences
Currency change
Customer recognition
Customer-specific caching
Individual prices
Selected shop
Session
econda Analytics anonym
Comfort functions
These cookies are used to make the shopping experience even more appealing, for example for the recognition of the visitor.
Note
Statistics & Tracking
Affiliate program
Google Analytics
Google Tag Manager
Track device being used
econda Analytics
Standard charging cable type 2 (7,4 kW) 5m, grey
32A 1-phase, mode 3, length 5 m
Order number: 5555931023
€167.96 * €209.95 * (20% Saved)
Prices incl. VAT plus shipping costs
Ready to ship today,
Delivery time appr. 1-3 workdays
- For all type 2 electric cars
- Plug and coupler ergonomic and elegant
- Durable
- Mode 3, length 5 m
Similar products
Article no. 5555931023 - Mode 3 - 32A 1-phase For charging electric and hybrid... more
Product information "Standard charging cable type 2 (7,4 kW) 5m, grey"
Article no. 5555931023 - Mode 3 - 32A 1-phase
For charging electric and hybrid vehicles
- For all type 2 electric cars
- Three times faster than common charging cables
- Plug and coupler ergonomic and elegant
- Durable
TECHNICAL DATA Connections: type 2 on both sides Charging mode: 3/Mode 3 length: 5.0... more
TECHNICAL DATA
- Connections: type 2 on both sides
- Charging mode: 3/Mode 3
- length: 5.0 meters
- Protection class IP44,
- Halogen free
- Flame retardant
- Oil resistant
- Temperature resistant: -30 °C to +50 °C
- Maximum charging power: 3.7 kW
TECHNICAL INFORMATION
Type 2 plugs designed in accordance with IEC standards make the charging cable suitable for use throughout Europe
Transmission of charging currents with up to 20 A per phase. Thus, 1-phase charging with up to 3.7 kW is possible (depending on the vehicle).
SCOPE OF DELIVERY
- Charging cable for public charging stations and wall chargers, 1-phase
- Operating instructions
Available downloads: