Mobile charging station Universal SET (up to 22 kW) Type 2 CEE 32 A / 3-phase + EURO 2-pin plug

5555924002
€679.00 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • For all type 2 electric cars
  • With CEE plug 32A/3-phase and shock proof EURO 2-pin schuko plug
  • Mains plug interchangeable: other country variants as well as CEE plug 16A/3p, 32A/1p and 16A/1p additionally available
  • 100 % user-friendly: Simply plug in. No need to adjust current
  • Safe: IEC-certified, safe protection through control box
  • Robust: Drop and drive-over proof
Item no.: 5555924002 - Mode 2  Concentrated power with up to 22kW: With the Mobile... more
Product information "Mobile charging station Universal SET (up to 22 kW) Type 2 CEE 32 A / 3-phase + EURO 2-pin plug"

Item no.: 5555924002 - Mode 2 

Concentrated power with up to 22kW: With the Mobile Charging Station Universal SET (up to 22 kW) Type 2 CEE 32 A / 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the road or at home - with interchangeable adapters, depending on your needs and socket. The Mobile Charging Station can be connected directly to the mains via an industrial or household socket. If additional adapters for other sockets are required, these can be ordered at any time under Accessories.

The Mobile Charging Station Universal SET 22kW is not only suitable for on the road. At home, in combination with our wall mount and its charging power of up to 22 kW, it replaces a regular wall charger if a CEE connection is available.

The Mobile Charging Station Universal SET 22kW has an integrated control and protection device in the control box (IC-CPD), which takes over the charging control via the charging cable to the vehicle. Here the charging process is monitored and the temperature sensor system provides the necessary safety. As soon as the battery is fully charged, the charging process is automatically terminated. 

 

Advantages of the Mobile Charging Station Universal SET (22kW)

Technology

  • exchangeable mains adapter, charging with up to 22 kW
  • pressure equalization element

Ease of use

  • charging at home and on the road at household and industrial sockets
  • no need to set current or parameters
  • automatic termination of charging when battery is fully charged
  • suspension loop on the housing

Quality

  • ergonomic, solid plug and socket design
  • robust housing
  • safe to drive over

Safety

  • VDE certified according to DIN EN 62752:2017
  • Control box protection class IP67
  • IEC certified
TECHNICAL INFORMATION IEC standard electrical equipment for electric road vehicles, charging... more

TECHNICAL INFORMATION

  • IEC standard electrical equipment for electric road vehicles, charging system for electric vehicles (IEC 61851-1)
  • In-Cable Control and Protection Device (IEC 62752)
  • Shock proof European 2-pin household plug (charging current 6A/8A/10A), industrial plug (charging current 16A 1/3-phase / Charging current 32A 1/3-phase)
  • Vehicle plug (charging current 32A 1/3-phase)
  • Charging mode 2
  • Protection class IP55 (connected)/IP24 (not connected)
  • Transmission of charging currents up to 32A per phase
  • Total length of charging cable - 5,5m-6,0m (varies depending on mains connection)
  • Weight 3,65kg-5,5kg (depending on the version)
  • Dimension of functional box (ICCB): 320 x 124 x 84 mm

ELECTRICAL DATA

  • Charging power 1/3-phase 1,2 kW - 22 kW
  • Rated voltage range 110 - 400 V
  • rated current 6 - 32 A
  • frequency 50 - 60 Hz
  • Residual current protection (RCD) ≤ 30 mA AC, ≤ 6 mA DC.
  • Max. Charging current mains plug 6 A/8 A/10 A (country-specific).
  • Max. Charging current industrial plug 16 A/32 A

SAFETY FUNCTIONS

  • Self-test at start-up
  • Fault current detection
  • CP communication to the vehicle according to IEC 61851
  • Monitoring of the protective earth conductor (not for the IT version Norway)
  • Monitoring of relays
  • Overcurrent detection
  • Over- and undervoltage detection
  • Temperature monitoring ICCB
  • Temperature monitoring household plug (country specific)
  • Derating function
  • Protection class charge control box IP67
  • Drive-over safe
  • Drop-proof
  • Halogen-free
  • Flame retardant
  • Ambient temperature -25° C to +50° C

SCOPE OF DELIVERY

  • 1x mode 2 charging cable with type 2 coupler (IC-CPD control box)
  • 1x household plug (shock proof EURO 2-pin plug, type-EF 10A)
  • 1x industrial plug (CEE red 32A 3-phase) IEC 62752 certified by VDE
  • Operating instructions

 

NOTE: Please note that charging devices are not intended for continuous operation at charging and connection points unsuitable for this purpose. The operation of charging equipment is subject to the obligation of registration or approval by your network operator or energy supplier.