Wall Mount for the Mobile Charging Station
Prices incl. VAT plus shipping costs
Ready to ship today,
Delivery time appr. 1-3 workdays
- Turns the Mobile Charging Station into a simple wall charger
- Inexpensive alternative to the expensive standard wallbox
- Quick and easy installation
- Intuitive insertion and removal of the Mobile Charging Station
- Optionally lockable - theft-proof
Article no. 5555000146
With our wall mount, you can turn your mobile charging station into the Wallbox Light, which offers a charging power of up to 11 kW and is installed in no time.
To ensure that the mobile charging station for your electric car is always securely fastened, attach the wall mount in the garage, underground garage, in the carport or on an outdoor parking space. You can install it yourself in just a few minutes with only three screws.
After mounting the wall mount, simply insert the mobile charging station and connect directly to the mains via a socket to charge your electric car. A control and protection device is integrated in the control box (IC-CPD) of the charging cable, which takes charge control via the vehicle cable to the vehicle. Once charging is complete, the mobile charging station stops automatically and you can unplug it. Optionally, you can also secure the charging station against theft with a lock.
If the mobile charging station is needed on the road, it can be removed again with a simple handle and stored in the trunk. This gives you the security of being able to charge on the go at a simple household or industrial socket, so you don't have to rely on finding a charging station.
Details: Wall mount for mobile charging station
Ease of use
- quick and easy to mount
- no electrical installation necessary
- intuitive insertion of the mobile charging station
- easy to remove again
- dowels and screws included
- with assembly and operating instructions
Quality
- high quality powder coating
- Made in Germany
Security
- lockable by attaching a lock (not included, can be ordered e.g. here)
TECHNICAL INFORMATION
- High quality powder coating
- dimensions: 490 x 105 x 95 mm
- Color finish white/orange
SCOPE OF DELIVERY
- Wall mount for Mode 2 charging cable
- Dowels and screws for wall mounting
- Mounting and operating instructions
- Not included: Lock