Mobile charging station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug

5555924001
€599.95 *

Prices incl. VAT plus shipping costs

Delivery time ca. 3 Workdays

  • For all type 2 electric cars
  • With shock proof EURO 2-pin plug and CEE plug 16A/3-phase
  • Mains plug interchangeable: other country variants as well as CEE plug 32A/3p, 32A/1p and 16A/1p additionally available
  • 100 % user-friendly: Simply plug in. No need to adjust current
  • Safe: IEC-certified, safe protection through control box
  • Robust: Drop and drive-over proof
This product is currently not available in our store
Article no.: 5555924001 - Mode 2 Flexible charging: With the Mobile Charging Station Universal... more
Product information "Mobile charging station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug"

Article no.: 5555924001 - Mode 2

Flexible charging: With the Mobile Charging Station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the road or at home. The Mode 2 charging cable can be connected directly to the mains via the supplied industrial plug or with the household plug included in the SET. 

Thanks to an integrated disconnect point, you can also replace the power plug with another power adapter. Thus, with the additionally available 32A 3-phase CEE plug, you can even charge up to 22 kW! In addition, you can also connect your electric car to the power grid in other European countries with the appropriate adapters.

However, the mobile charging station Universal SET (up to 11 kW) Type 2 is not only suitable for on the road or in emergencies. It is also a practical addition at home in combination with a wall bracket and can replace a wallbox. With a charging power of up to 11 kW, it can keep up with most wall charging stations.

The mobile electric car charging station has an integrated control and protection device in the control box (IC-CPD), which takes charge control via the charging cable to the vehicle. The charging process will stop automatically when the battery is fully charged.

 

Advantages of the mobile charging station Universal SET (up to 11 kW) Type 2

Technology

  • exchangeable mains adapter
  • Pressure equalization element

Ease of use

  • charging at home and on the road at household and industrial sockets
  • no need to set current or parameters
  • automatic termination of charging when battery is fully charged
  • suspension eye on the housing

Quality

  • ergonomic, solid plug and socket design
  • robust housing
  • safe to drive over

safety

  • VDE certified according to DIN EN 62752:2017
  • Control box protection class IP67
  • IEC certified
TECHNICAL INFORMATION IEC standard electrical equipment for electric road vehicles, charging... more

TECHNICAL INFORMATION

  • IEC standard electrical equipment for electric road vehicles, charging system for electric vehicles (IEC 61851-1)
  • In-Cable Control and Protection Device (IEC 62752)
  • Shock proof EURO 2-pin household plug (charging current 6A/8A/10A), industrial plug (charging current 16A 1/3-phase / charging current 32A 1/3-phase)
  • Vehicle plug (charging current 32A 1/3-phase)
  • Charging mode 2
  • Protection class IP55 (connected)/IP24 (not connected)
  • Transmission of charging currents up to 32A per phase
  • Total length of charging cable - 5,5m-6,0m (varies depending on mains connection)
  • Weight 3,65kg-5,5kg (depending on the version)
  • dimension of functional box (ICCB): 320 x 124 x 84 mm

ELECTRICAL DATA

  • Charging power 1/3-phase 1,2 kW - 22 kW
  • Rated voltage range 110 - 400 V
  • rated current 6 - 32 A
  • frequency 50 - 60 Hz
  • Residual current protection (RCD) ≤ 30 mA AC, ≤ 6 mA DC.
  • Max. Charging current mains plug 6 A/8 A/10 A (country-specific).
  • Max. Charging current industrial plug 16 A/32 A

SAFETY FUNCTIONS

  • Self-test at start-up
  • Fault current detection
  • CP communication to the vehicle according to IEC 61851
  • Monitoring of the protective earth conductor (not for the IT version Norway)
  • Monitoring of relays
  • Overcurrent detection
  • Over- and undervoltage detection
  • Temperature monitoring ICCB
  • Temperature monitoring household plug (country specific)
  • Derating function
  • Protection class charge control box IP67
  • Drive-over safe
  • Drop-proof
  • Halogen-free
  • Flame retardant
  • Ambient temperature -25° C to +50° C

SCOPE OF DELIVERY

  • 1x mode 2 charging cable with type 2 coupler (IC-CPD control box)
  • 1x household plug (shock proof EURO 2-pin plug type-EF 10A)
  • 1x industrial plug (CEE red 16A 3-phase) IEC 62752 certified by VDE
  • Operating instructions

 

NOTE: Please note that charging devices are not intended for continuous operation at charging and connection points unsuitable for this purpose. The operation of charging equipment is subject to the obligation of registration or approval by your network operator or energy supplier.