MOBILITY WALLBOX HOME PRO 11kW SINGLE

With the call of the video you agree
that your data will be transmitted to
YouTube and that you have read the
privacy statement.

MOBILITY WALLBOX HOME PRO 11kW SINGLE
MOBILITY WALLBOX HOME PRO 11kW SINGLE
MOBILITY WALLBOX HOME PRO 11kW SINGLE

MOBILITY WALLBOX HOME PRO 11 kW SINGLE

11 kW, 230 V/400 V, 16 A, Type 2
5555911100
€349.95 *

Prices incl. VAT plus shipping costs

Ready to ship today,
Delivery time appr. 1-3 workdays

  • Funding by KfW possible* (funding programs 440 and 441)
  • Intelligent control / load management capability
  • Quick and easy installation
  • Attractive and simple design
  • Robust design
  • For all common vehicle types
  • Use with standard mode 3 charging cable
Article no. 5555911100 KfW-eligible (KfW 440 and 441) wall charger with Type 2 connection, 16... more
Product information "MOBILITY WALLBOX HOME PRO 11 kW SINGLE"

Article no. 5555911100

KfW-eligible (KfW 440 and 441) wall charger with Type 2 connection, 16 A charging current, 11 kW charging power

The MOBILITY WALLBOX HOME PRO 11kW SINGLE FROM LAPP offers you the possibility to easily charge your electric or hybrid vehicle at any time at home, in the garage, in the carport, in the underground garage or at the outdoor parking space. Through the type 2 socket, charging can be done at any time with a common mode 3 charging cable at the wall charger. The charging process runs automatically and is terminated as soon as the battery is fully charged.

KfW subsidy 

The MOBILITY WALLBOX HOME PRO 11kW FROM LAPP is on the list of eligible wall chargers of the KfW for the subsidy programs 440 and 441 and therefore meets all criteria for the subsidy with 900 euros. You can no longer apply for this subsidy in the meantime, but if your originally desired model is not available, we can help out with the immediately available MOBILITY WALLBOX HOME PRO 11kW so that you can meet the KfW deadline.

 

You can find all other KfW requirements here:

Charging stations for electric vehicles: the KfW grant portal - Charging stations for electric cars

Charging stations for electric cars - Residential buildings (440) (kfw.de)

DIMENSIONS AND WEIGHTS width: 351 mm height: 486 mm Depth: 109 mm Weight: 8,960 g... more

DIMENSIONS AND WEIGHTS

  • width: 351 mm
  • height: 486 mm
  • Depth: 109 mm
  • Weight: 8,960 g

CONSTRUCTION GROUP

  • Mounting: wall mounting
  • Scope of delivery: mounting dowels, mounting screws

FUNCTIONS

  • On/off switch integrated: Yes
  • DC fault current detection: Yes, 6 mA
  • AC fault current detection: No
  • Contactor bonding detection: Yes
  • Fault shutdown: Yes
  • Fault shutdown method: All-pole
  • Status indication: Yes
  • Load management available: Yes
  • Load management type: DI, Modbus RTU
  • Communication integrated: Yes
  • Communication type: RTU

HOUSING

  • Operating altitude: ≤ 2000 m
  • Housing base material: Polycarbonate
  • Glass fiber reinforced
  • Color: Black

SYSTEM REQUIREMENTS

  • Charging power: 11 kW
  • Charging voltage: 230 V/400 V
  • Charging current: 16 A
  • Connection system: Type 2 socket
  • Number of phases: 3
  • Vehicle communication type: Control Pilot (CP)
  • Proximity Pilot/Plug
  • Present (PP)
  • Charging Mode Mode: 3
  • Protection class: IP54
  • Protection class: I
  • Overvoltage category: III
  • Pollution degree: 3 

CONNECTION DATA (INPUT)

  • Connection type: screw terminal connection
  • Cable cross section, max.: 6 mm²
  • Rated input voltage: 400 V
  • Rated input current: 16 A

MATERIAL DATA

  • Operating temperature max.: 50 °C
  • Operating temperature min.: -25 °C
  • Storage temperature max.: 70 °C
  • Storage temperature min.: -40 °C
  • Relative humidity during storage max.: 95 %