Skip to main content Skip to search Skip to main navigation

ADAC rates Mobile Charging Station Universal 11 kW with the test rating "Good"

The ADAC has awarded the "LAPP Mobile Charging Station Universal Set" an overall rating of "Good"!

The set consists of the mobile charging station with a Schuko type EF adapter and the red CEE plug 16 A 3-phase. This allows charging with up to 11 kW.

The ADAC has tested the mobile charging station for safety, robustness and functionality. Drop tests from a height of one meter and drive-over tests were carried out. In addition, the tightness was put to the test in an immersion bath and the built-in AC and DC switch-off device was checked.

The ADAC's verdict on the safety of our mobile charging station: "Very robust design, enables safe charging!

For charging capacities up to 22 kW, an additional interchangeable adapter with the red CEE plug 32 A 3-phase can be purchased or an adapter with the blue CEE camping plug 16 A or 32 A for camping vacations.

See product

Learn more

Skip product gallery

Related products

Mobile charging station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug

Article no.: 5555924001 - Mode 2 Flexible charging: With the Mobile Charging Station Universal SET (up to 11 kW) Type 2 CEE 16A 3-phase + EURO 2-pin plug you can charge your hybrid or electric vehicle flexibly on the road or at home. The Mode 2 charging cable can be connected directly to the mains via the supplied industrial plug or with the household plug included in the SET.  Thanks to an integrated disconnect point, you can also replace the power plug with another power adapter. Thus, with the additionally available 32A 3-phase CEE plug, you can even charge up to 22 kW! In addition, you can also connect your electric car to the power grid in other European countries with the appropriate adapters. However, the mobile charging station Universal SET (up to 11 kW) Type 2 is not only suitable for on the road or in emergencies. It is also a practical addition at home in combination with a wall bracket and can replace a wallbox. With a charging power of up to 11 kW, it can keep up with most wall charging stations. The mobile electric car charging station has an integrated control and protection device in the control box (IC-CPD), which takes charge control via the charging cable to the vehicle. The charging process will stop automatically when the battery is fully charged.   Advantages of the mobile charging station Universal SET (up to 11 kW) Type 2 Technology exchangeable mains adapter Pressure equalization element Ease of use charging at home and on the road at household and industrial sockets no need to set current or parameters automatic termination of charging when battery is fully charged suspension eye on the housing Quality ergonomic, solid plug and socket design robust housing safe to drive over safety VDE certified according to DIN EN 62752:2017 Control box protection class IP67 IEC certified

Regular price: €0.00