Skip to main content Skip to search Skip to main navigation

SMART CHARGING CABLE

Smart Charging Cable 

Space and Cost Optimization for Electric Commercial Vehicle Charging Depots

The LAPP Smart Charging Cable (SCC) is an innovative DC charging cable solution designed to optimize the infrastructure of electric commercial vehicle fleets. With lengths of up to 100 meters, the SCC enables greater flexibility in depot and loading dock design while significantly reducing infrastructure requirements.

This extended reach is made possible by the CCS2 Smart Charging Connector with an integrated control board, allowing direct communication between electric vehicles and a centralized power supply unit. Reliable and high-performance data transmission is ensured through the integration of the proven LAPP ETHERLINE® data communication technology directly into the charging cable.

By enabling a single power unit to serve multiple charging positions, the Smart Charging Cable helps fleet operators reduce installation costs, maximize space utilization, and increase operational flexibility, making charging depots more efficient and future-ready.

Depot charging

An electric bus or truck fleet does not necessarily require more space in the depot. With a simple overhead charging infrastructure and the SCC, all electric vehicles can be charged via a single power supply unit. The integration of the SCC with flexible cable lengths allows for a wide variety of configurations without the need for additional control units on the overhead framework, saving both space and costs.


Benefits at a Glance

  • Charging cable lengths of up to 100 m
  • RFID authorization and user feedback directly at the connector
  • No charging stations required
  • Reduced charging infrastructure, hardware, and installation costs
  • Cost-efficient material selection
  • Flexible dispenser placement and seamless integration into existing depot layouts
  • Overhead cable routing possible via scaffolding, with no additional control units required
  • Reliable power and data transmission through integrated ETHERLINE® technology
  • Preserves valuable operational space without layout restrictions
  • Optimized for charging systems with centralized power electronics
  • Ideal for electric truck, bus, and commercial vehicle fleets


Are you planning a charging depot for a commercial vehicle fleet and need to save space and reduce costs? 

Contact us. Together, we'll find the best solutions for your project!

> Contact