Skip to main content Skip to search Skip to main navigation

MOBILITY DOCK - Power plug type E/F (Europe)

2.3 kW, 10 A 1-phase

Product information "MOBILITY DOCK - Power plug type E/F (Europe)"

Article no. 5555925000

The MOBILITY DOCK with the power plug type E/F is a small, handy charger, which allows electric and plug-in hybrid vehicles to be charged at any standard household socket in combination with any type 2 charging cable. With the Type 2 socket integrated into the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Netherlands, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden.

The MOBILITY DOCK completely fulfills the function of a mobile charging station, but requires significantly less space in the trunk and can be stowed in the charging floor or in the side pockets of the vehicle to save space.

Communication from the MOBILITY DOCK to the vehicle takes place via a control device integrated in the charger, which sets the charging current up to a maximum of 10A and also monitors the charging process. Thus, a charging power up to a maximum of 2.3 kW is achieved, the setting is automatic. The device monitors the device temperature as well as the temperature at the household socket. If an increased temperature is detected at the power plug, the charger automatically regulates the charging power to prevent overheating. As a further protective function for the user, ground wire monitoring and the detection of DC and AC faults are included in the charger. Such DC and AC faults are detected and protected up to 6mA DC and 30mA AC. The MOBILITY DOCK is CE compliant and has been developed and tested in compliance with the IEC62752 equipment standard.

To start the charging process, the type 2 charging cable is plugged into the type 2 socket of the MOBILITY DOCK. Then the MOBILITY DOCK with the charging cable plugged in is plugged into the household socket and off it goes. An LED indicates the device status. All components are absolutely stable and firmly anchored. For example, a support is integrated on the side of the device for support against the building wall, which is unlocked by pressing a pushbutton. This allows fine adjustment of the support to the building wall. The plugged-in Mode 3 charging cable is locked to the housing by a mechanism and can be unlocked by the unlocking lever located on the rear side. This allows the Mode 3 charging cable to be pulled out of the charger with little effort. The housing of the MOBILITY DOCK is jet water protected (IP44) and designed for drops from any position from a height of 1m. With its weight of approx. 750g and a size of 255x135x105 mm the MOBILITY DOCK is space and weight optimized.

Due to the type 2 socket integrated in the housing, the MOBILITY DOCK is compatible with the European charging cable standard and can be used in the following countries: Austria, Belgium, Bulgaria, Croatia, Czech Republic, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Italy, Latvia, Lithuania, Luxembourg, Northern Macedonia, Poland, Portugal, Romania, Serbia, Slovakia, Slovenia, Spain and Sweden.

The MOBILITY DOCK has already won four major awards. In May 2022, it received the coveted German Innovation Award in Gold and the Sustainability Award in Automation. In fall 2021, the innovative charger received the German Design Award in the Excellent Product Design category and the eMove360°Award 2021 for Electromobility & Autonomous Driving.

TECHNICAL INFORMATION

- Charging mode 2 according to IEC 61851

- Charging line integrated control and protection devices according to IEC 62752

- CE compliant - meets all requirements of applicable standards

- Mains plug type E/F (charging current 10 A, 1-phase)

- Socket for mode 3 charging cable (IEC 62196)

- IP44 protection class (connected IP44)

- Charging power up to 2.3 kW, automatically adjustable

- Weight 750 g

- Device dimensions (H x W x D): 255 mm x 135 mm x 105 mm

- Ambient temperature -25 °C to +45 °C

 

SAFETY FUNCTIONS

- Self-test at start-up

- Residual current detection (DC) - provides effective protection against DC faults so that upstream type A RCDs are not blinded

- Residual current detection (AC) - immediately switches off in the event of life-threatening AC faults

- Charge monitoring to the vehicle

- Permanent monitoring of the protective conductor

- Monitoring of relays

- Overcurrent detection

- Over- and undervoltage detection

- Temperature monitoring IC-CPD and mains plug - safe charging thanks to switch-off or regulation of charging power in case of overheating

- Protection class IP44 (charger), IP44 (plug/coupler)

- Halogen-free

- Flame retardant

- Oil resistant

 

ELECTRICAL DATA

- Charging power up to 2,3 kW

- Rated voltage 230 V

- Rated current 10 A, 1-phase

- Frequency 50 Hz

- Residual current protection (RCD) ≤ 30 mA AC, ≤ 6 mA DC.

 

SCOPE OF DELIVERY

- Charger with type 2 coupling and mains plug type E/F incl. cover cap

- Instruction manual

 

FEATURES

- Push-button fold-out support on the housing for support on the wall

- Easy release of the charging cable after completion of the charging process by release lever

- Use with the Mode 3 charging cable already in the vehicle

- Gyro sensor in housing for position monitoring

- LED display in the housing

Skip product gallery

Accessory Items

Hardcase bag for the MOBILITY DOCK
Hardcase bag for the MOBILITY DOCK

Article no. 5555940007  High-quality hard case bag for safe storage of the MOBILITY DOCK. With the precisely cut foam inlay, the absolutely shock-proof transport of the MOBILITY DOCK is guaranteed.

Regular price: €24.99
Mesh bag for the MOBILITY DOCK
Mesh bag for the MOBILITY DOCK

Article no. 5555940001 Storage bag for the MOBILITY DOCK, closable with drawstring and cord stopper, with loop holder for attachment

Regular price: €14.99