Double Helix charging cable type 2 (22 kW) 7m, orange
€229.95
- For all type 2 electric cars
- Self-winding and space-saving due to shape memory
- No time-consuming rolling up after the charging process
- Hands stay clean
- Plug and coupling ergonomic and robust
Product information "Double Helix charging cable type 2 (22 kW) 7m, orange"
Article no. 5555934053 * Mode 3 * 32 A 3-phase
For charging electric and hybrid vehicles
The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.
| Farbe: | Orange |
|---|---|
| Kabelform: | Doppelhelix |
| Kabellänge: | 7 m |
| Ladeleistung: | 22 kW |
TECHNICAL DATA
- Connections: Type 2 on both sides
- Charging mode: Mode 3 according to IEC 62196
- Rated current: 32 A
- Rated voltage: 440 V AC 3-phase
- Max. Charging power: 22 kW
- Permissible temperature range: -40°C - +50°C
- Cable type: ÖLFLEX® CHARGE Helix 5G6+0.5
- Extension length: 7.0 meters
- Protection class: IP55 with additional longitudinal waterproofing
- Halogen free
- Flame retardant
- Oil resistant
APPLICABLE STANDARDS
- IEC 61851-1
- IEC 62893-1
- EN 61851-1
- EN 50620
- EN 17186
- 2014/35/EU (Low Voltage Directive)
- 2011/65/EU (RoHS)
- 215/863/EU
SCOPE OF DELIVERY
- Charging cable for public charging stations and wallboxes
- Instruction manual