Skip to main content Skip to search Skip to main navigation

HELIX CHARGING CABLES

The charging cable with shape memory

The Helix charging cable with patented shape memory is the queen of charging cables. The cable has a permanent helix shape into which it can be easily returned after charging. This eliminates the need for time-consuming winding of the cable and it can be neatly stowed away in the trunk. In addition, the cable hardly touches the ground when charging and does not lie in the dirt.

The Helix charging cable is available in 5 m length and in the power classes 7.4 kW, 11 kW and 22 kW.

Tasche für Ladekabel

Charging cable case

Article no. 5555911001 With this case you can store the charging cable of your electric vehicle neatly and transport it comfortably. The sturdy bag is suitable for Mode 3 charging cables 5 m and 7 m in length. Design: One large main compartment Reinforced and padded with 5 mm PE foam All-round 2-way zipper in black Metal zipper in orange Carrying handles made of webbing, 38 mm wide All-round piping in black on both sides Refinement: Lapp logo, screen printing

Regular price: €19.99
Charging cable cleaning kit

Charging cable cleaning kit

Article no. 5555940000 With the LAPP charging cable cleaning kit you can clean the charging cable quickly and easily after use. Simply remove dirt, water or snow residues with the microfiber cloth or the washing glove and store the dirty rags afterwards in the accompanying plastic bag. This way you ensure that your charging cable does not soil your trunk after charging. In the practical LAPP bag with zipper you can then store everything together neatly again.

Regular price: €9.99
LAPP Doppelhelix

Double Helix charging cable type 2 (11 kW) 7m, orange

Article no. 5555934045  *  Mode 3  *  20 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €199.95
LAPP Doppelhelix

Double Helix charging cable type 2 (22 kW) 10m, orange

Article no. 5555934070  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 10 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €299.95
Double Helix charging cable type 2 (22 kW) 7m, black

Double Helix charging cable type 2 (22 kW) 7m, black

Article no. 5555934054  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €229.95
LAPP Doppelhelix

Double Helix charging cable type 2 (22 kW) 7m, orange

Article no. 5555934053  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €229.95
LAPP Doppelhelix

Double Helix charging cable type 2 (7.4 kW) 7m, orange

Article no. 5555934072  *  Mode 3  *  32 A 1-phase   For charging electric and hybrid vehicles The double helix charging cable from LAPP is the most flexible solution yet for everyday charging situations. With an extension length of 7 meters, it offers the user maximum freedom during the charging process and remains compact thanks to the patented helix shape. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €189.95
Helix charging cable type 2 (11 kW) 3m, orange

Helix charging cable type 2 (11 kW) 3m, orange

Article no. 5555934048 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles The Helix charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €159.95
Helix charging cable type 2 (11 kW) 5m, black

Helix charging cable type 2 (11 kW) 5m, black

Article no. 5555935001 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €179.95
Helix charging cable type 2 (11 kW) 5m, orange

Helix charging cable type 2 (11 kW) 5m, orange

Article no. 5555935013 - Mode 3 - 20 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 20 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, which is designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €179.95
Helix charging cable type 2 (22 kW) 3m, orange

Helix charging cable type 2 (22 kW) 3m, orange

Article no. 5555934042  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles The Helix Charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers The Helix makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €169.95
Helix charging cable type 2 (22 kW) 5m, black

Helix charging cable type 2 (22 kW) 5m, black

Article no. 5555935003 - Mode 3 - 32 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €199.95
Helix charging cable type 2 (22 kW) 5m, orange

Helix charging cable type 2 (22 kW) 5m, orange

Article no. 5555935015  *  Mode 3  *  32 A 3-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 3-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €199.95
Helix charging cable type 2 (7.4 kW) 3m, orange

Helix charging cable type 2 (7.4 kW) 3m, orange

Article no. 5555934059 - Mode 3 - 32 A 1-phase   For charging electric and hybrid vehicles The Helix charging cable from LAPP with 3 m extension length enables easy and fast charging at public charging stations and wall chargers. The Helix makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €149.95
Helix charging cable type 2 (7.4 kW) 5m, black

Helix charging cable type 2 (7.4 kW) 5m, black

Article no. 5555935002 - Mode 3 - 32 A 1-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high protection rating of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €169.95
Helix charging cable type 2 (7.4 kW) 5m, orange

Helix charging cable type 2 (7.4 kW) 5m, orange

Article no. 5555935014 - Mode 3 - 32 A 1-phase   For charging electric and hybrid vehicles THE HELIX® CHARGING CABLE FROM LAPP with 5 m extension length enables easy and fast charging at public charging stations and wall chargers. The HELIX® makes it easier for the user to handle the cable when charging his vehicle. Thanks to its shape memory, the cable automatically returns to its original shape after charging. Vehicles can be charged with up to 32 A 1-phase. The high IP55 protection rating, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.

Regular price: €169.95