Smart Charging Connector
Space and Cost Optimization of Charging Depots for Electric Commercial Vehicle Fleets
The LAPP Smart Charging Connector (SCC) is a CCS2 connector with an integrated control board that enables direct communication between electric vehicles and a single power supply unit over a charging cable length of up to 100 meters. This technology helps save costs and valuable space at the charging depot or loading dock.
Depot Charging
An electric bus or truck fleet does not necessarily require more space in the depot. With a simple overhead charging infrastructure and the SCC, all electric vehicles can be charged via a single power supply unit. The integration of the SCC with flexible cable lengths allows for a wide variety of configurations without the need for additional control units on the overhead framework, saving both space and costs.
Benefits at a Glance
🔸 Centralized power electronics
🔸 RFID authorization directly at the connector
🔸 Charging cable length up to 100 meters
🔸 No charging stations required
🔸 No additional control units required on the scaffolding
🔸 Cost-effective use of operational space without wasting space
🔸 Easy integration into existing structural conditions, e.g., via scaffolding with cable routing from above
Are you planning a charging depot for a commercial vehicle fleet and need to save space and reduce costs?
Contact us. Together, we'll find the best solutions for your project!