Standard charging cable type 2 (3.7 kW) 5m, orange
€129.95
- For all type 2 electric cars
- Plug and coupler ergonomic and elegant
- Durable
- Mode 3, length 5 m
Product information "Standard charging cable type 2 (3.7 kW) 5m, orange"
Article no. 5555934024 - Mode 3 - 20 A 1-phase - For charging electric and hybrid vehicles
- For all type 2 electric cars
- Plug and coupler ergonomic and elegant
- Durable
THE STANDARD CHARGING CABLE FROM LAPP with 5 m length allows easy and fast charging at public and private charging stations and wallboxes. Vehicles can be charged with up to 20 A 1-phase. The high protection class of IP55, together with the additional longitudinal waterproofing, ensures excellent moisture protection. The charging cable, designed in accordance with valid IEC and EN standards, is both robust and durable, but also easy to handle thanks to its low weight.
| Farbe: | Orange |
|---|---|
| Kabelform: | Standard |
| Kabellänge: | 5 m |
| Ladeleistung: | 3.7 kW |
TECHNICAL DATA
- Connections: Type 2 on both sides
- Charging mode: Mode 3 according to IEC 62196
- Rated current: 20 A
- rated voltage: 250 V AC 1-phase
- Max. charging power: 3.7 kW
- Permissible temperature range: -40°C - +50°C
- Cable type: ÖLFLEX® CHARGE 3G6+1x0.5
- extension length: 7.0 meter
- Protection class: IP55 with additional longitudinal waterproofing
- Halogen free
- Flame retardant
- Oil resistant
APPLICABLE STANDARDS
- IEC 61851-1
- IEC 62893-1
- EN 61851-1
- EN 50620
- EN 17186
- 2014/35/EU (Low Voltage Directive)
- 2011/65/EU (RoHS), 215/863/EU
SCOPE OF DELIVERY
- Charging cable for public charging stations and wall chargers